1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Press Large Swivel Caster Without Stopper, K-50 (Part Number)

HEAVY-DUTY CASTERS

Press Large Swivel Caster Without Stopper, K-50
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 523.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Can be used in combination.
[Features]
· Can be used in combination with K-500 and K-520. (K-50S/K-50/K-52S/K-52)
· Can be used in combination with K-50/K-50S/K-52/K-52S. (K-500/K-520)

 
Part Number
K-50-130
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting height
(mm)
Allowable Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length L1
(mm)
Plate Width W1
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Product CD

฿ 1,134.00

HEAVY-DUTY CASTERS 1 Piece(s) 29 Day(s) 177140.01~220.0017680801081081304230052

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Stopper (Detail) No Wheel Material Synthetic Rubber
Wheel Characteristics No Fitting Material Cold rolled steel plate (SPC) Mounting Hole Type Round hole
Application Commercial Facilities Display / Streamlining of Logistics, Hand Truck Load Category Medium Load

Please check the type/dimensions/specifications of the part K-50-130 in the Press Large Swivel Caster Without Stopper, K-50 series.

Products with similar specification

Part Number
K-50-100
K-50-150
K-50-200
K-50-75
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMounting height
(mm)
Allowable Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length L1
(mm)
Plate Width W1
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Product CD

฿ 732.00

1 Piece(s) Same day 14480.01~140.00127717195951003530051

฿ 1,243.00

1 Piece(s) Same day 198140.01~220.0019690901201201504530053

฿ 1,929.00

1 Piece(s) 29 Day(s) 250220.01~320.002451121121401402004530054

฿ 523.00

1 Piece(s) 29 Day(s) 10335.01~80.0078.463638282753230050