(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Can be used in combination.
[Features]
· Can be used in combination with K-500 and K-520. (K-50S/K-50/K-52S/K-52)
· Can be used in combination with K-50/K-50S/K-52/K-52S. (K-500/K-520)
Part Number |
---|
K-50-75 |
K-50-100 |
K-50-130 |
K-50-150 |
K-50-200 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting height (mm) | Allowable Load Range (daN) | Allowable Load (daN) | Mounting Hole Pitch Longitudinal direction P1 (mm) | Mounting Hole Pitch Transverse Direction P2 (mm) | Plate Length L1 (mm) | Plate Width W1 (mm) | Wheel Dia. D (Ø) | Wheel Width (mm) | Product CD |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 523.00 | HEAVY-DUTY CASTERS | 1 Piece(s) | 29 Day(s) | 103 | 35.01~80.00 | 78.4 | 63 | 63 | 82 | 82 | 75 | 32 | 30050 | ||
฿ 732.00 | HEAVY-DUTY CASTERS | 1 Piece(s) | Same day | 144 | 80.01~140.00 | 127 | 71 | 71 | 95 | 95 | 100 | 35 | 30051 | ||
฿ 1,134.00 | HEAVY-DUTY CASTERS | 1 Piece(s) | 29 Day(s) | 177 | 140.01~220.00 | 176 | 80 | 80 | 108 | 108 | 130 | 42 | 30052 | ||
฿ 1,243.00 | HEAVY-DUTY CASTERS | 1 Piece(s) | Same day | 198 | 140.01~220.00 | 196 | 90 | 90 | 120 | 120 | 150 | 45 | 30053 | ||
฿ 1,929.00 | HEAVY-DUTY CASTERS | 1 Piece(s) | 29 Day(s) | 250 | 220.01~320.00 | 245 | 112 | 112 | 140 | 140 | 200 | 45 | 30054 |
Loading...
Caster Type | Plate Type Universal | Stopper (Detail) | No | Wheel Material | Synthetic Rubber |
---|---|---|---|---|---|
Wheel Characteristics | No | Fitting Material | Cold rolled steel plate (SPC) | Mounting Hole Type | Round hole |
Application | Commercial Facilities Display / Streamlining of Logistics, Hand Truck | Load Category | Medium Load |
How can we improve?
How can we improve?