(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Standard swivel caster.
[Features]
· Can be used together with other units.
· Wheel material and wheel diameter can be selected to suit the application.
· Materials: Main body: cold-rolled steel plate (SPCC), Wheel: rubber (R) / nylon (N) / urethane (UR).
· Surface finish: Main body: zinc plating, chromate treatment (MFZn-C).
[Applications]
· Medium and small equipment, work benches, trolleys.
K-420G-75-R external appearance
K-420G dimensional drawing
K-420G dimensional drawing
Product Number | øD | H | L1 × W1 | P1 × P2 | L2 | W2 | t | ød | Swivel Radius |
---|---|---|---|---|---|---|---|---|---|
K-420G-25-(wheel) | 25 | 35 | 35 × 30 | 28 × 23 | 9 | 12 | 1.4 | 4.2 | 23 |
K-420G-32-(wheel) | 32 | 42 | 38 × 32 | 30 × 24 | 11 | 14 | 1.4 | 4.2 | 28 |
K-420G-38-(wheel) | 38 | 50 | 46 × 38 | 36 × 28 | 12 | 17 | 1.6 | 5.3 | 33 |
K-420G-50-(wheel) | 50 | 65 | 59 × 47 | 46 × 35 | 16 | 20 | 1.8 | 6.5 | 42 |
K-420G-65-(wheel) | 65 | 80 | 70 × 58 | 55 × 42 | 21 | 26 | 2.3 | 8.8 | 55 |
K-420G-75-(wheel) | 75 | 90 | 70 × 58 | 55 × 42 | 21 | 26 | 2.3 | 8.8 | 60 |
Product Number | Allowable Load N | Product Mass (g) | ||||
---|---|---|---|---|---|---|
R Wheel | N Wheel | UR Wheel | R Wheel | N Wheel | UR Wheel | |
K-420G-25-(wheel) | 78 | 98 | 98 | 35 | 35 | 40 |
K-420G-32-(wheel) | 118 | 176 | 176 | 50 | 45 | 50 |
K-420G-38-(wheel) | 196 | 274 | 274 | 90 | 80 | 85 |
K-420G-50-(wheel) | 294 | 372 | 372 | 170 | 150 | 160 |
K-420G-65-(wheel) | 392 | 539 | 539 | 350 | 250 | 260 |
K-420G-75-(wheel) | 490 | 637 | 637 | 370 | 270 | 280 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting height (mm) | Allowable Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch Longitudinal direction P1 (mm) | Mounting Hole Pitch Transverse Direction P2 (mm) | Plate Length L1 (mm) | Plate Width W1 (mm) | Wheel Dia. D (Ø) | Wheel Width (mm) | Application | Swivel Radius (mm) | Product CD |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 41.00 | CASTERS | 1 Piece(s) | 29 Day(s) | 10 | 35 | ~35.00 | 9.8 | [Nylon] Nylon | Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance | 28 | 23 | 35 | 30 | 25 | 12 | Commercial Facilities Display / Steel shelve, woodwork furniture / OA equipment, information and communication equipment | 23 | 30365 | ||
฿ 57.00 | CASTERS | 1 Piece(s) | Same day | 10 | 35 | ~35.00 | 7.8 | Rubber | No | 28 | 23 | 35 | 30 | 25 | 12 | Commercial Facilities Display / Streamlining of Logistics, Hand Truck / Steel shelve, woodwork furniture / OA equipment, information and communication equipment | 23 | 30359 | ||
฿ 55.00 | CASTERS | 1 Piece(s) | 29 Day(s) | 10 | 35 | ~35.00 | 9.8 | [Urethane] Urethane Rubber | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance | 28 | 23 | 35 | 30 | 25 | 12 | Commercial Facilities Display / Steel shelve, woodwork furniture / OA equipment, information and communication equipment | 23 | 30377 | ||
฿ 49.00 | CASTERS | 1 Piece(s) | 29 Day(s) | 10 | 42 | ~35.00 | 17.6 | [Nylon] Nylon | Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance | 30 | 24 | 38 | 32 | 32 | 14 | Commercial Facilities Display / Steel shelve, woodwork furniture / OA equipment, information and communication equipment | 28 | 30366 | ||
฿ 69.00 | CASTERS | 1 Piece(s) | 25 Day(s) | 10 | 42 | ~35.00 | 11.8 | Rubber | No | 30 | 24 | 38 | 32 | 32 | 14 | Commercial Facilities Display / Streamlining of Logistics, Hand Truck / Steel shelve, woodwork furniture / OA equipment, information and communication equipment | 28 | 30360 | ||
฿ 62.00 | CASTERS | 1 Piece(s) | Same day | 10 | 42 | ~35.00 | 17.6 | [Urethane] Urethane Rubber | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance | 30 | 24 | 38 | 32 | 32 | 14 | Commercial Facilities Display / Steel shelve, woodwork furniture / OA equipment, information and communication equipment | 28 | 30378 | ||
฿ 69.00 | CASTERS | 1 Piece(s) | Same day | 10 | 50 | ~35.00 | 27.4 | [Nylon] Nylon | Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance | 36 | 28 | 46 | 38 | 38 | 17 | Commercial Facilities Display / Steel shelve, woodwork furniture / OA equipment, information and communication equipment | 33 | 30367 | ||
฿ 100.00 | CASTERS | 1 Piece(s) | Same day | 10 | 50 | ~35.00 | 19.6 | Rubber | No | 36 | 28 | 46 | 38 | 38 | 17 | Commercial Facilities Display / Streamlining of Logistics, Hand Truck / Steel shelve, woodwork furniture / OA equipment, information and communication equipment | 33 | 30361 | ||
฿ 97.00 | CASTERS | 1 Piece(s) | Same day | 10 | 50 | ~35.00 | 27.4 | [Urethane] Urethane Rubber | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance | 36 | 28 | 46 | 38 | 38 | 17 | Commercial Facilities Display / Steel shelve, woodwork furniture / OA equipment, information and communication equipment | 33 | 30379 | ||
฿ 117.00 | CASTERS | 1 Piece(s) | Same day | 10 | 65 | 35.01~80.00 | 37.2 | [Nylon] Nylon | Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance | 46 | 35 | 59 | 47 | 50 | 20 | Commercial Facilities Display / Steel shelve, woodwork furniture / OA equipment, information and communication equipment | 42 | 30368 | ||
฿ 153.00 | CASTERS | 1 Piece(s) | Same day | 10 | 65 | ~35.00 | 29.4 | Rubber | No | 46 | 35 | 59 | 47 | 50 | 20 | Commercial Facilities Display / Streamlining of Logistics, Hand Truck / Steel shelve, woodwork furniture / OA equipment, information and communication equipment | 42 | 30362 | ||
฿ 187.00 | CASTERS | 1 Piece(s) | Same day | 10 | 65 | 35.01~80.00 | 37.2 | [Urethane] Urethane Rubber | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance | 46 | 35 | 59 | 47 | 50 | 20 | Commercial Facilities Display / Steel shelve, woodwork furniture / OA equipment, information and communication equipment | 42 | 30380 | ||
฿ 187.00 | CASTERS | 1 Piece(s) | 25 Day(s) | 10 | 80 | 35.01~80.00 | 53.9 | [Nylon] Nylon | Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance | 55 | 42 | 70 | 58 | 65 | 26 | Commercial Facilities Display / Steel shelve, woodwork furniture / OA equipment, information and communication equipment | 55 | 30369 | ||
฿ 227.00 | CASTERS | 1 Piece(s) | Same day | 10 | 80 | 35.01~80.00 | 39.2 | Rubber | No | 55 | 42 | 70 | 58 | 65 | 26 | Commercial Facilities Display / Streamlining of Logistics, Hand Truck / Steel shelve, woodwork furniture / OA equipment, information and communication equipment | 55 | 30363 | ||
฿ 326.00 | CASTERS | 1 Piece(s) | Same day | 10 | 80 | 35.01~80.00 | 53.9 | [Urethane] Urethane Rubber | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance | 55 | 42 | 70 | 58 | 65 | 26 | Commercial Facilities Display / Steel shelve, woodwork furniture / OA equipment, information and communication equipment | 55 | 30381 | ||
฿ 204.00 | CASTERS | 1 Piece(s) | Same day | 10 | 90 | 35.01~80.00 | 63.7 | [Nylon] Nylon | Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance | 55 | 42 | 70 | 58 | 75 | 26 | Commercial Facilities Display / Steel shelve, woodwork furniture / OA equipment, information and communication equipment | 60 | 30370 | ||
฿ 260.00 | CASTERS | 1 Piece(s) | Same day | 10 | 90 | 35.01~80.00 | 49 | Rubber | No | 55 | 42 | 70 | 58 | 75 | 26 | Commercial Facilities Display / Streamlining of Logistics, Hand Truck / Steel shelve, woodwork furniture / OA equipment, information and communication equipment | 60 | 30364 | ||
฿ 370.00 | CASTERS | 1 Piece(s) | 29 Day(s) | 10 | 90 | 35.01~80.00 | 63.7 | [Urethane] Urethane Rubber | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance | 55 | 42 | 70 | 58 | 75 | 26 | Commercial Facilities Display / Steel shelve, woodwork furniture / OA equipment, information and communication equipment | 60 | 30382 |
Loading...
Caster Type | Plate Type Universal | Stopper (Detail) | No | Fitting Material | Cold rolled steel plate (SPC) |
---|---|---|---|---|---|
Mounting Hole Type | Round hole | Load Category | Used for Light load |
How can we improve?
How can we improve?