(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Standard rigid caster.
[Features]
· Materials: Main body: cold-rolled steel plate (SPCC), Wheel: rubber (R) / nylon (N) / urethane (UR).
· Surface finish: Main body: zinc plating, chromate treatment (MFZn-C).
· Can be used together with other units.
· Wheel material and wheel diameter can be selected to suit the application.
[Applications]
· Medium and small equipment, work benches, trolleys.
K-420R-75-R external appearance
K-420R dimensional drawing
K-420R dimensional drawing
Product Number | øD | H | L1 × W1 | P1 × P2 | W2 | t | ød |
---|---|---|---|---|---|---|---|
K-420R-25-(wheel) | 25 | 35 | 36 × 18 | 29 × 0 | 12 | 1.6 | 4.2 |
K-420R-32-(wheel) | 32 | 42 | 36 × 20 | 29 × 0 | 14 | 1.6 | 4.2 |
K-420R-38-(wheel) | 38 | 50 | 46 × 25 | 36 × 15 | 17 | 1.8 | 5.3 |
K-420R-50-(wheel) | 50 | 65 | 58 × 40 | 45 × 25 | 20 | 2 | 6.5 |
K-420R-65-(wheel) | 65 | 80 | 70 × 47 | 55 × 28 | 26 | 2.3 | 8.8 |
K-420R-75-(wheel) | 75 | 90 | 70 × 47 | 55 × 28 | 26 | 2.3 | 8.8 |
Product Number | Allowable Load N | Product Mass (g) | ||||
---|---|---|---|---|---|---|
R Wheel | N Wheel | UR Wheel | R Wheel | N Wheel | UR Wheel | |
K-420R-25-(wheel) | 78 | 98 | 98 | 25 | 20 | 25 |
K-420R-32-(wheel) | 118 | 176 | 176 | 35 | 30 | 35 |
K-420R-38-(wheel) | 196 | 274 | 274 | 65 | 50 | 55 |
K-420R-50-(wheel) | 294 | 372 | 372 | 130 | 100 | 110 |
K-420R-65-(wheel) | 392 | 539 | 539 | 240 | 170 | 180 |
K-420R-75-(wheel) | 490 | 637 | 637 | 290 | 190 | 200 |
Part Number |
---|
K-420R-65-UR |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting height (mm) | Allowable Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Type | Mounting Hole Pitch Longitudinal direction P1 (mm) | Mounting Hole Pitch Transverse Direction P2 (mm) | Plate Length L1 (mm) | Plate Width W1 (mm) | Wheel Dia. D (Ø) | Wheel Width (mm) | Application | Product CD |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 284.00 | CASTERS | 1 Piece(s) | 29 Day(s) | 10 | 80 | 35.01~80.00 | 53.9 | [Urethane] Urethane Rubber | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance | Round hole | 55 | 28 | 70 | 47 | 65 | 26 | Commercial Facilities Display / Steel shelve, woodwork furniture / OA equipment, information and communication equipment | 30408 |
Loading...
Caster Type | Plate Type Fixed | Stopper (Detail) | No | Fitting Material | Cold rolled steel plate (SPC) |
---|---|---|---|---|---|
Load Category | Used for Light load |
Please check the type/dimensions/specifications of the part K-420R-65-UR in the Pressed Rigid Caster (Without Stopper) K-420R series.
Part Number |
---|
K-420R-32-N |
K-420R-32-R |
K-420R-32-UR |
K-420R-75-N |
K-420R-75-R |
K-420R-75-UR |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Mounting height (mm) | Allowable Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Type | Mounting Hole Pitch Longitudinal direction P1 (mm) | Mounting Hole Pitch Transverse Direction P2 (mm) | Plate Length L1 (mm) | Plate Width W1 (mm) | Wheel Dia. D (Ø) | Wheel Width (mm) | Application | Product CD |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 37.00 | 1 Piece(s) | Same day | 10 | 42 | ~35.00 | 17.6 | [Nylon] Nylon | Gasoline Resistance (Light Oil included) / Chemical Resistance / Oil Resistance | Round holes (two holes) | 29 | - | 36 | 20 | 32 | 14 | Commercial Facilities Display / Steel shelve, woodwork furniture / OA equipment, information and communication equipment | 30393 | ||
฿ 60.00 | 1 Piece(s) | 29 Day(s) | 10 | 42 | ~35.00 | 11.8 | Rubber | No | Round holes (two holes) | 29 | - | 36 | 20 | 32 | 14 | Commercial Facilities Display / Streamlining of Logistics, Hand Truck / Steel shelve, woodwork furniture / OA equipment, information and communication equipment | 30387 | ||
฿ 55.00 | 1 Piece(s) | 29 Day(s) | 10 | 42 | ~35.00 | 17.6 | [Urethane] Urethane Rubber | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | Round holes (two holes) | 29 | - | 36 | 20 | 32 | 14 | Commercial Facilities Display / Steel shelve, woodwork furniture / OA equipment, information and communication equipment | 30405 | ||
฿ 160.00 | 1 Piece(s) | 29 Day(s) | 10 | 90 | 35.01~80.00 | 63.7 | [Nylon] Nylon | Gasoline Resistance (Light Oil included) / Chemical Resistance / Oil Resistance | Round hole | 55 | 28 | 70 | 47 | 75 | 26 | Commercial Facilities Display / Steel shelve, woodwork furniture / OA equipment, information and communication equipment | 30397 | ||
฿ 232.00 | 1 Piece(s) | 29 Day(s) | 10 | 90 | 35.01~80.00 | 49 | Rubber | No | Round hole | 55 | 28 | 70 | 47 | 75 | 26 | Commercial Facilities Display / Streamlining of Logistics, Hand Truck / Steel shelve, woodwork furniture / OA equipment, information and communication equipment | 30391 | ||
฿ 329.00 | 1 Piece(s) | 29 Day(s) | 10 | 90 | 35.01~80.00 | 63.7 | [Urethane] Urethane Rubber | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | Round hole | 55 | 28 | 70 | 47 | 75 | 26 | Commercial Facilities Display / Steel shelve, woodwork furniture / OA equipment, information and communication equipment | 30409 |
How can we improve?
How can we improve?