(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Rotation can be done easily because each of the dual wheels rotates independently.
· The swivel part and axle have undergone a surface-hardening quenching process.
· Made from MC nylon that features excellent oil resistance, chemical resistance, abrasion resistance, and heat resistance (-40 to +120°C)
Part Number |
---|
K-1558-W-50 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting height (mm) | Allowable Load (daN) | Mounting Hole Pitch Longitudinal direction P1 (mm) | Mounting Hole Pitch Transverse Direction P2 (mm) | Plate Length L1 (mm) | Plate Width W1 (mm) | Wheel Dia. D (Ø) | Wheel Width (mm) | t (mm) | φd (mm) | Mass (g) | Product CD |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,078.00 | SWIVEL AND RIGID CASTERS | 1 Piece(s) | 42 Day(s) | 96.5 | 392 | 55 | 28 | 85 | 58 | 50 | 32.5 | 3 | 10.5 | 370 | - |
Loading...
Caster Type | Dual Wheels | Properties | Low Floor Heavy Load | Wheel Material | MC Nylon |
---|---|---|---|---|---|
Wheel Characteristics | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Heat resistant | Fitting Material | Stainless Steel Plate (SUS304) | Mounting Hole Type | Round hole |
Application | Commercial Facilities Display / OA equipment, information and communication equipment / Factory facilities | Load Category | For Heavy Load | Material | Cold rolled stainless steel plate (SUS304) |
Surface Finish | Electrolytic machining |
Please check the type/dimensions/specifications of the part K-1558-W-50 in the Stainless Steel Low to Floor Heavy Duty Fixed Caster (Dual Wheel Type), K-1558-W series.
Part Number |
---|
K-1558-W-65 |
K-1558-W-75 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Mounting height (mm) | Allowable Load (daN) | Mounting Hole Pitch Longitudinal direction P1 (mm) | Mounting Hole Pitch Transverse Direction P2 (mm) | Plate Length L1 (mm) | Plate Width W1 (mm) | Wheel Dia. D (Ø) | Wheel Width (mm) | t (mm) | φd (mm) | Mass (g) | Product CD |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,291.00 | 1 Piece(s) | 42 Day(s) | 78 | 294 | 55 | 28 | 86 | 59 | 65 | 36 | 4 | 10.5 | 790 | - | ||
฿ 3,446.00 | 1 Piece(s) | 70 Day(s) | 108 | 490 | 63 | 40 | 95 | 72 | 75 | 39 | 4 | 9.5 | 1,090 | 31686 |
How can we improve?
How can we improve?