(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Rotates easily thanks to independently moving dual wheels. The swivel part and the axle have a undergone surface-hardening quenching process.
Part Number |
---|
K-1508-W-65 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting height (mm) | Allowable Load (daN) | Mounting Hole Pitch Longitudinal direction P1 (mm) | Mounting Hole Pitch Transverse Direction P2 (mm) | Plate Length L1 (mm) | Plate Width W1 (mm) | Wheel Dia. D (Ø) | Wheel Width (mm) | t (mm) | d (mm) | Mass (g) | Product CD |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,226.00 | HEAVY DUTY CASTERS | 1 Piece(s) | 42 Day(s) | - | 96.5 | 392 | 63(78) | 63(78) | 100 | 100 | 65 | 36 | 4 | 9.5 | 1,000 | - |
Loading...
Caster Type | Plate Type Universal | Properties | Low Floor Heavy Load | Wheel Material | MC Nylon |
---|---|---|---|---|---|
Wheel Characteristics | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Heat resistant | Mounting Hole Type | Slotted Holes | Application | Commercial Facilities Display / OA equipment, information and communication equipment / Factory facilities |
Load Category | For Heavy Load | Material | Cold rolled stainless steel plate (SUS304) | Surface Finish | Electrolytic machining |
Please check the type/dimensions/specifications of the part K-1508-W-65 in the Stainless Steel Low Platform Type Swivel Caster Without Stopper (Dual Wheel Type) K-1508-W for Heavy Loads series.
Part Number |
---|
K-1508-W-50 |
K-1508-W-75 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Mounting height (mm) | Allowable Load (daN) | Mounting Hole Pitch Longitudinal direction P1 (mm) | Mounting Hole Pitch Transverse Direction P2 (mm) | Plate Length L1 (mm) | Plate Width W1 (mm) | Wheel Dia. D (Ø) | Wheel Width (mm) | t (mm) | d (mm) | Mass (g) | Product CD |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,871.00 | 1 Piece(s) | 42 Day(s) | - | 78 | 294 | 55(65) | 55(65) | 82 | 82 | 50 | 32.5 | 3 | 10.5 | 570 | - | ||
฿ 5,613.00 | 1 Piece(s) | 70 Day(s) | 10 | 108 | 490 | 63(78) | 63(78) | 100 | 100 | 75 | 39 | 4 | 10.5 | 1,190 | 31683 |
How can we improve?
How can we improve?