1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Low Platform Type Swivel Caster Without Stopper (Dual Wheel Type) K-1508-W for Heavy Loads

Stainless Steel Low Platform Type Swivel Caster Without Stopper (Dual Wheel Type) K-1508-W for Heavy Loads
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,871.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Rotates easily thanks to independently moving dual wheels. The swivel part and the axle have a undergone surface-hardening quenching process.

 
Part Number
K-1508-W-50
K-1508-W-65
K-1508-W-75
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting height
(mm)
Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length L1
(mm)
Plate Width W1
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
t
(mm)
d
(mm)
Mass
(g)
Product CD

฿ 3,871.00

RETRACTING STAY 1 Piece(s) 36 Day(s) -7829455(65)55(65)82825032.5310.5570-

฿ 5,226.00

HEAVY DUTY CASTERS 1 Piece(s) 36 Day(s) -96.539263(78)63(78)100100653649.51,000-

฿ 5,613.00

TAKIGEN 1 Piece(s) 75 Day(s) 1010849063(78)63(78)1001007539410.51,19031683

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Properties Low Floor Heavy Load Wheel Material MC Nylon
Wheel Characteristics Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Heat resistant Mounting Hole Type Slotted Holes Application Commercial Facilities Display / OA equipment, information and communication equipment / Factory facilities
Load Category For Heavy Load Material Cold rolled stainless steel plate (SUS304) Surface Finish Electrolytic machining