(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The swivel part and the axle have a undergone surface-hardening quenching process. Made of MC nylon that has excellent oil resistance, chemical resistance, abrasion resistance, and heat resistance.
Part Number |
---|
K-1508-65 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting height (mm) | Allowable Load Range (daN) | Allowable Load (daN) | Mounting Hole Pitch Longitudinal direction P1 (mm) | Mounting Hole Pitch Transverse Direction P2 (mm) | Plate Length L1 (mm) | Plate Width W1 (mm) | Wheel Dia. D (Ø) | Wheel Width (mm) | Material | Surface Finish | Product CD |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,600.00 | TAKIGEN | 1 Piece(s) | 29 Day(s) | 10 | 96.5 | 320.01~485.00 | 392 | 63(78) | 63(78) | 100 | 100 | 65 | 36 | - | - | 31677 |
Loading...
Caster Type | Plate Type Universal | Properties | Low Floor Heavy Load | Stopper (Detail) | No |
---|---|---|---|---|---|
Wheel Material | MC Nylon | Wheel Characteristics | Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Heat resistant | Fitting Material | Stainless Steel Plate (SUS304) |
Mounting Hole Type | Slotted Holes | Application | Commercial Facilities Display / OA equipment, information and communication equipment / Factory facilities | Load Category | For Heavy Load |
Please check the type/dimensions/specifications of the part K-1508-65 in the Stainless Steel Low Platform Heavy Duty Swivel Caster Without A Stopper, K-1508 series.
Part Number |
---|
K-1508-50 |
K-1508-75 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Mounting height (mm) | Allowable Load Range (daN) | Allowable Load (daN) | Mounting Hole Pitch Longitudinal direction P1 (mm) | Mounting Hole Pitch Transverse Direction P2 (mm) | Plate Length L1 (mm) | Plate Width W1 (mm) | Wheel Dia. D (Ø) | Wheel Width (mm) | Material | Surface Finish | Product CD |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,517.00 | 1 Piece(s) | 29 Day(s) | 10 | 78 | 220.01~320.00 | 294 | 55(65) | 55(65) | 82 | 82 | 50 | 32.5 | - | - | 31676 | ||
฿ 4,065.00 | 1 Piece(s) | 29 Day(s) | 10 | 108 | 485.01~750.00 | 490 | 63(78) | 63(78) | 100 | 100 | 75 | 39 | Cold rolled stainless steel plate (SUS304) | Electrolytic machining | 31675 |
How can we improve?
How can we improve?