1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Heat Resistant - Fixed Wheels Swivel Caster Without Stopper - K-1580K (Part Number)

HEAVY-DUTY CASTERS

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Stainless Steel Heat Resistant - Fixed Wheels Swivel Caster Without Stopper - K-1580K
  • Stainless Steel Heat Resistant - Fixed Wheels Swivel Caster Without Stopper - K-1580K
  • Stainless Steel Heat Resistant - Fixed Wheels Swivel Caster Without Stopper - K-1580K
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,753.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Features superior heat resistance.

[Features]
· Features a special phenol resin wheel that has excellent heat resistance

 
Part Number
K-1580K-100
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting height
(mm)
Allowable Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length L1
(mm)
Plate Width W1
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Product CD

฿ 2,835.00

HEAVY-DUTY CASTERS 1 Piece(s) 40 Day(s) 130140.01~220.0014780(90)45(50)110801003831511

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Stopper (Detail) No Wheel Material Phenol Resin
Wheel Characteristics Chemical Resistance / Heat resistant Fitting Material Stainless Steel Plate (SUS304) Mounting Hole Type Slotted Holes
Application Commercial Facilities Display / Factory facilities Load Category Medium Load

Please check the type/dimensions/specifications of the part K-1580K-100 in the Stainless Steel Heat Resistant - Fixed Wheels Swivel Caster Without Stopper - K-1580K series.

Products with similar specification

Part Number
K-1580K-80
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMounting height
(mm)
Allowable Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length L1
(mm)
Plate Width W1
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Product CD

฿ 1,753.00

1 Piece(s) 32 Day(s) 102.535.01~80.006850(55)23(28)7049803231510