(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Caster made from stainless steel with excellent corrosion resistance.
[Features]
· ø65/75 (wheel diameter of 65/75 mm) have differently shaped stoppers.
· Includes stopper.
· 6 wheel sizes are available to fit load capacity.
· Select from an abundant selection of wheel materials to suit the application.
[Applications]
· For kitchen carts, trolleys, food machinery, etc.
K-1315S-125-R external appearance
K-1315S dimensional drawing
K-1315S dimensional drawing
Product Number | Notes | øD | H | L1 × W1 | P1 × P2 (P'1 × P'2) | L2 | W2 | d | Swivel Radius | Allowable Load kN | |||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
R Wheel | N Wheel | UB Wheel | PH Wheel | ||||||||||
K-1315S-65-(wheel) | With stopper | 65 | 85 | 70 × 58 | 55 × 42 | 29 | 26 | ø8.8 | 71 | 0.5 | 0.7 | 0.7 | 0.7 |
K-1315S-75-(wheel) | 75 | 93 | 70 × 58 | 55 × 42 | 28 | 26 | ø8.8 | 68 | 0.6 | 0.8 | 0.8 | 0.8 | |
K-1315S-100-(wheel) | 100 | 132 | 90 × 90 | 71 × 71 (68 × 68) | 35 | 32 | 11 | 86 | 1.2 | 1.2 | 1.0 | 1.2 | |
K-1315S-125-(wheel) | 125 | 168 | 102 × 102 | 80 × 80 (75 × 75) | 38 | 38 | 11 | 102 | 1.5 | 1.5 | 1.3 | 1.5 | |
K-1315S-150-(wheel) | 150 | 190 | 102 × 102 | 80 × 80 (75 × 75) | 41 | 40 | 11 | 117 | 1.6 | 1.6 | 1.4 | 1.6 |
Part Number |
---|
K-1315S-75-PH |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting height (mm) | Allowable Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch Longitudinal direction P1 (mm) | Mounting Hole Pitch Transverse Direction P2 (mm) | Plate Length L1 (mm) | Plate Width W1 (mm) | Wheel Dia. D (Ø) | Wheel Width (mm) | Swivel Radius (mm) | Load Category | Product CD |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,034.00 | CASTERS | 1 Piece(s) | 29 Day(s) | 10 | 93 | 35.01~80.00 | 80 | Phenol Resin | Chemical Resistance | 55 | 42 | 70 | 58 | 75 | 26 | 68 | Medium Load | 30918 |
Loading...
Caster Type | Plate Type Universal | Stopper (Detail) | With Rotation Stopper | Fitting Material | Stainless Steel Plate (SUS304) |
---|---|---|---|---|---|
Mounting Hole Type | Slotted Holes | Application | Commercial Facilities Display / Streamlining of Logistics, Hand Truck / Factory facilities |
Please check the type/dimensions/specifications of the part K-1315S-75-PH in the Stainless-Steel Swivel Caster (With Stopper) K-1315S series.
Part Number |
---|
K-1315S-100-R |
K-1315S-100-UB |
K-1315S-125-N |
K-1315S-125-PH |
K-1315S-75-R |
K-1315S-75-UB |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Mounting height (mm) | Allowable Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch Longitudinal direction P1 (mm) | Mounting Hole Pitch Transverse Direction P2 (mm) | Plate Length L1 (mm) | Plate Width W1 (mm) | Wheel Dia. D (Ø) | Wheel Width (mm) | Swivel Radius (mm) | Load Category | Product CD |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,329.00 | 1 Piece(s) | 29 Day(s) | 10 | 132 | 80.01~140.00 | 120 | Rubber | No | 68(71) | 68(71) | 90 | 90 | 100 | 32 | 86 | Medium Load | 30977 | ||
฿ 2,847.00 | 1 Piece(s) | Same day | 10 | 132 | 80.01~140.00 | 100 | [Urethane] Urethane Rubber | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | 68(71) | 68(71) | 90 | 90 | 100 | 32 | 86 | Medium Load | 30983 | ||
฿ 3,619.00 | 1 Piece(s) | 29 Day(s) | 10 | 168 | 140.01~220.00 | 150 | [Nylon] Nylon | Gasoline Resistance (Light Oil included) / Chemical Resistance / Oil Resistance | 75(80) | 75(80) | 102 | 102 | 125 | 38 | 102 | Medium Load | 30981 | ||
฿ 3,792.00 | 1 Piece(s) | 29 Day(s) | 10 | 168 | 140.01~220.00 | 150 | Phenol Resin | Chemical Resistance | 75(80) | 75(80) | 102 | 102 | 125 | 38 | 102 | Medium Load | 30987 | ||
฿ 869.00 | 1 Piece(s) | Same day | 10 | 93 | 35.01~80.00 | 60 | Rubber | No | 55 | 42 | 70 | 58 | 75 | 26 | 68 | Medium Load | 30912 | ||
฿ 1,083.00 | 1 Piece(s) | 25 Day(s) | 10 | 93 | 35.01~80.00 | 80 | [Urethane] Urethane Rubber | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | 55 | 42 | 70 | 58 | 75 | 26 | 68 | Medium Load | 30916 |
How can we improve?
How can we improve?