1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Stainless Steel Fixed Caster Without Stopper, K-1320SR (Part Number)

CASTERS

Stainless Steel Fixed Caster Without Stopper, K-1320SR
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 326.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Made of stainless steel with superior corrosion-resistance.
· Selection from a variety of wheel materials is possible to suit the application.
[Applications]
· For kitchen carts, trolleys and food machinery.

 
Part Number
K-1320SR-125-PH
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting height
(mm)
Allowable Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length L1
(mm)
Plate Width W1
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Load Category Product CD

฿ 2,767.00

CASTERS 1 Piece(s) 29 Day(s) 10168140.01~220.00150Phenol ResinChemical Resistance112(100)53(56)1409412538Medium Load30957

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Stopper (Detail) No Fitting Material Stainless Steel Plate (SUS304)
Mounting Hole Type Slotted Holes Application Commercial Facilities Display / Streamlining of Logistics, Hand Truck

Please check the type/dimensions/specifications of the part K-1320SR-125-PH in the Stainless Steel Fixed Caster Without Stopper, K-1320SR series.

Products with similar specification

Part Number
K-1320SR-100-R
K-1320SR-100-UB
K-1320SR-125-N
K-1320SR-125-R
K-1320SR-125-UB
K-1320SR-150-N
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSMounting height
(mm)
Allowable Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length L1
(mm)
Plate Width W1
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Load Category Product CD

฿ 1,235.00

1 Piece(s) Same day 1013280.01~140.00120RubberNo80(90)45(50)1107810032Medium Load30941

฿ 1,665.00

1 Piece(s) 29 Day(s) 1013280.01~140.00100[Urethane] Urethane RubberGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance80(90)45(50)1107810032Medium Load30951

฿ 1,989.00

1 Piece(s) 29 Day(s) 10168140.01~220.00150[Nylon] NylonGasoline Resistance (Light Oil included) / Chemical Resistance / Oil Resistance112(100)53(56)1409412538Medium Load30947

฿ 1,964.00

1 Piece(s) 29 Day(s) 10168140.01~220.00150RubberNo112(100)53(56)1409412538Medium Load30942

฿ 2,360.00

1 Piece(s) 29 Day(s) 1016880.01~140.00130[Urethane] Urethane RubberGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance112(100)53(56)1409412538Medium Load30952

฿ 2,215.00

1 Piece(s) 29 Day(s) 10190140.01~220.00160[Nylon] NylonGasoline Resistance (Light Oil included) / Chemical Resistance / Oil Resistance112(100)53(56)1409415040Medium Load30948