(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Made of stainless steel with superior corrosion-resistance.
· Selection from a variety of wheel materials is possible to suit the application.
[Applications]
· For kitchen carts, trolleys and food machinery.
Part Number |
---|
K-1320SR-75-R |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting height (mm) | Allowable Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch Longitudinal direction P1 (mm) | Mounting Hole Pitch Transverse Direction P2 (mm) | Plate Length L1 (mm) | Plate Width W1 (mm) | Wheel Dia. D (Ø) | Wheel Width (mm) | Load Category | Product CD |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 490.00 | CASTERS | 1 Piece(s) | 35 Day(s) | 10 | 93 | 35.01~80.00 | 60 | Rubber | No | 55 | 28 | 70 | 47 | 75 | 26 | Medium Load | 30940 |
Loading...
Caster Type | Plate Type Fixed | Stopper (Detail) | No | Fitting Material | Stainless Steel Plate (SUS304) |
---|---|---|---|---|---|
Mounting Hole Type | Slotted Holes | Application | Commercial Facilities Display / Streamlining of Logistics, Hand Truck |
Please check the type/dimensions/specifications of the part K-1320SR-75-R in the Stainless Steel Fixed Caster Without Stopper, K-1320SR series.
Part Number |
---|
K-1320SR-100-PH |
K-1320SR-100-R |
K-1320SR-100-UB |
K-1320SR-125-N |
K-1320SR-125-PH |
K-1320SR-75-UB |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Mounting height (mm) | Allowable Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch Longitudinal direction P1 (mm) | Mounting Hole Pitch Transverse Direction P2 (mm) | Plate Length L1 (mm) | Plate Width W1 (mm) | Wheel Dia. D (Ø) | Wheel Width (mm) | Load Category | Product CD |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,621.00 | 1 Piece(s) | 35 Day(s) | 10 | 132 | 80.01~140.00 | 120 | Phenol Resin | Chemical Resistance | 80(90) | 45(50) | 110 | 78 | 100 | 32 | Medium Load | 30956 | ||
฿ 1,235.00 | 1 Piece(s) | Same day | 10 | 132 | 80.01~140.00 | 120 | Rubber | No | 80(90) | 45(50) | 110 | 78 | 100 | 32 | Medium Load | 30941 | ||
฿ 1,665.00 | 1 Piece(s) | 35 Day(s) | 10 | 132 | 80.01~140.00 | 100 | [Urethane] Urethane Rubber | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | 80(90) | 45(50) | 110 | 78 | 100 | 32 | Medium Load | 30951 | ||
฿ 1,989.00 | 1 Piece(s) | 35 Day(s) | 10 | 168 | 140.01~220.00 | 150 | [Nylon] Nylon | Gasoline Resistance (Light Oil included) / Chemical Resistance / Oil Resistance | 112(100) | 53(56) | 140 | 94 | 125 | 38 | Medium Load | 30947 | ||
฿ 2,767.00 | 1 Piece(s) | 35 Day(s) | 10 | 168 | 140.01~220.00 | 150 | Phenol Resin | Chemical Resistance | 112(100) | 53(56) | 140 | 94 | 125 | 38 | Medium Load | 30957 | ||
฿ 770.00 | 1 Piece(s) | 35 Day(s) | 10 | 93 | 35.01~80.00 | 80 | [Urethane] Urethane Rubber | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | 55 | 28 | 70 | 47 | 75 | 26 | Medium Load | 30950 |
How can we improve?
How can we improve?