1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:30 19/5/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Stainless Steel Freely Swiveling Caster with Shock Absorber, without Stopper, K-1560G

Stainless Steel Freely Swiveling Caster with Shock Absorber, without Stopper, K-1560G
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 8,880.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A caster with a shock absorber

[Features]
· Shock, vibration, and noise are suppressed with the built-in compact shock absorber.
· Vibration acceleration is 1/10th that of casters that do not have a shock absorber.
· Amount of dust raised when traveling on grating is 1/8.
· Since a conductive urethane with excellent abrasion resistance and tear strength is used, electrostatic hazards and adsorption of dust can be prevented.
· Three types of standard loads can be configured by changing the mounting position of the shock absorber (100N/200N/300N) Default setting is 300N

 
Part Number
K-1560G-100-UR
K-1560G-125-UR
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting height
(mm)
Wheel Dia. D
(Ø)
Product CD

฿ 8,880.00

CASTER WITH ABSORBER 1 Piece(s) 35 Day(s) 165(142)10031442

฿ 9,969.00

CASTER WITH ABSORBER 1 Piece(s) 29 Day(s) 186(161)12531443

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal / With buffer Properties Quiet Allowable Load Range(daN) ~35.00
Stopper (Detail) No Allowable Load(daN) 30 Wheel Material Urethane Rubber
Wheel Characteristics Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Antistatic Fitting Material Stainless Steel Plate (SUS304) Mounting Hole Type Round hole
Mounting Hole Pitch Longitudinal direction P1(mm) 82 Mounting Hole Pitch Transverse Direction P2(mm) 40 Plate Length L1(mm) 100
Plate Width W1(mm) 58 Wheel Width(mm) 32 Application Streamlining of Logistics, Hand Truck / OA equipment, information and communication equipment / Factory facilities
Load Category Used for Light load