(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A caster with bearings in the swivel part, allowing smooth rotation even with heavy loads.
[Features]
· Stainless steel provides excellent durability and abrasion resistance, making it possible to maintain smooth movement. (stainless-steel wheel)
· Made from stainless steel with excellent corrosion resistance.
· Sizes of ø100 (wheel diameter of 100 mm) or more include a stopper that can simultaneously lock rotation of both the main shaft and the mounting part.
· Bearings in the swivel part allow smooth rotation even with heavy loads.
[Applications]
· For kitchen work benches, carts, trolleys, etc.
K-1304GS-65-SUS external appearance
K-1304GS series dimensional drawing
K-1304GS series dimensional drawing
Product Number | Wheel | øD | H | L1 × W1 | P1 × P2 | L2 | W2 | t | ød | (R) | Allowable Load kN | Product Mass (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
With stopper | With Stopper | Without stopper | |||||||||||
K-1304GS-50-SUS | Stainless Steel | 50 | 80 | 62 × 51 | 46 × 35 | 22 | 20 | 2 | 6.5 | 75 | 0.39 | 410 | 380 |
K-1304GS-50-UR | Urethane | 380 | 345 | ||||||||||
K-1304GS-65-SUS | Stainless Steel | 65 | 87.5 | 69 × 57 | 53 × 41 | 22 | 20 | 2 | 8.5 | 75 | 0.68 | 535 | 505 |
K-1304G-65-UR | Urethane | 485 | 450 | ||||||||||
K-1304GS-75-SUS | Stainless Steel | 75 | 92.5 | 69 × 57 | 53 × 41 | 22 | 20 | 2 | 8.5 | 75 | 0.78 | 585 | 560 |
K-1304GS-75-UR | Urethane | 530 | 500 | ||||||||||
K-1304GS-100-N | Nylon | 100 | 144 | 95 × 95 | 71 × 71 | 35 | 35 | 3 | 11 | 110 | 1.47 | 1,070 | 990 |
K-1304GS-130-N | 130 | 177 | 108 × 108 | 80 × 80 | 40 | 42 | 3 | 11 | 135 | 2.05 | 1,680 | 1,610 | |
K-1304GS-150-N | 150 | 198 | 120 × 120 | 90 × 90 | 45 | 45 | 4 | 11 | 142 | 2.45 | 2,260 | 2,060 | |
K-1304GS-200-N | 200 | 250 | 140 × 140 | 112 × 112 | 58 | 45 | 4 | 11.5 | 146 | 3.33 | 3,130 | 3,065 |
Part Number |
---|
K-1304GS-50-SUS |
K-1304GS-50-UR |
K-1304GS-65-SUS |
K-1304GS-65-UR |
K-1304GS-75-SUS |
K-1304GS-75-UR |
K-1304GS-100-N |
K-1304GS-130-N |
K-1304GS-150-N |
K-1304GS-200-N |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting height (mm) | Allowable Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch Longitudinal direction P1 (mm) | Mounting Hole Pitch Transverse Direction P2 (mm) | Plate Length L1 (mm) | Plate Width W1 (mm) | Wheel Dia. D (Ø) | Wheel Width (mm) | Load Category | Product CD |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,091.00 | HEAVY-DUTY CASTERS | 1 Piece(s) | Same day | 80 | 35.01~80.00 | 39 | Stainless Steel | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Cold Resistance | 46 | 35 | 62 | 51 | 50 | 20 | Used for Light load | 30709 | ||
฿ 2,246.00 | HEAVY-DUTY CASTERS | 1 Piece(s) | 29 Day(s) | 80 | 35.01~80.00 | 39 | [Urethane] Urethane Rubber | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance | 46 | 35 | 62 | 51 | 50 | 20 | Used for Light load | 30712 | ||
฿ 2,517.00 | HEAVY-DUTY CASTERS | 1 Piece(s) | 29 Day(s) | 87.5 | 35.01~80.00 | 68 | Stainless Steel | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Cold Resistance | 53 | 41 | 69 | 57 | 65 | 20 | Medium Load | 30710 | ||
฿ 2,633.00 | HEAVY-DUTY CASTERS | 1 Piece(s) | 29 Day(s) | 87.5 | 35.01~80.00 | 68 | [Urethane] Urethane Rubber | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance | 53 | 41 | 69 | 57 | 65 | 20 | Medium Load | 30713 | ||
฿ 2,788.00 | HEAVY-DUTY CASTERS | 1 Piece(s) | Same day | 92.5 | 35.01~80.00 | 78 | Stainless Steel | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Cold Resistance | 53 | 41 | 69 | 57 | 75 | 20 | Medium Load | 30711 | ||
฿ 2,749.00 | HEAVY-DUTY CASTERS | 1 Piece(s) | 29 Day(s) | 92.5 | 35.01~80.00 | 78 | [Urethane] Urethane Rubber | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance | 53 | 41 | 69 | 57 | 75 | 20 | Medium Load | 30714 | ||
฿ 3,028.00 | HEAVY-DUTY CASTERS | 1 Piece(s) | Same day | 144 | 140.01~220.00 | 147 | [Nylon] Nylon | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance | 71 | 71 | 95 | 95 | 100 | 35 | Medium Load | 31081 | ||
฿ 4,198.00 | HEAVY-DUTY CASTERS | 1 Piece(s) | Same day | 177 | 140.01~220.00 | 205 | [Nylon] Nylon | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance | 80 | 80 | 108 | 108 | 130 | 42 | Medium Load | 31082 | ||
฿ 4,887.00 | HEAVY-DUTY CASTERS | 1 Piece(s) | 29 Day(s) | 198 | 220.01~320.00 | 245 | [Nylon] Nylon | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance | 90 | 90 | 120 | 120 | 150 | 45 | Medium Load | 31083 | ||
฿ 6,813.00 | HEAVY-DUTY CASTERS | 1 Piece(s) | 29 Day(s) | 250 | 320.01~485.00 | 333 | [Nylon] Nylon | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance | 112 | 112 | 140 | 140 | 200 | 45 | Medium Load | 31084 |
Loading...
Caster Type | Plate Type Universal | Stopper (Detail) | With Rotation Stopper | Fitting Material | Stainless Steel Plate (SUS304) |
---|---|---|---|---|---|
Mounting Hole Type | Round hole | Application | Commercial Facilities Display / Streamlining of Logistics, Hand Truck / OA equipment, information and communication equipment / Factory facilities |
How can we improve?
How can we improve?