1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Stainless Steel, Cushioned Caster without Stopper, K-1940BBE

CASTER WITH ABSORBER

Stainless Steel, Cushioned Caster without Stopper, K-1940BBE
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,852.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Conductive urethane is used.

[Features]
· Suitable for transporting precision equipment and parts that may be damaged by vibrations or shocks, and at medical equipment and semiconductor related facilities.
· Since a conductive urethane with excellent abrasion resistance and tear strength is used, electrostatic hazards and adsorption of dust can be prevented.
· Reduces sound generation while turning and when the wheel is rotating.
· Radial ball bearings are employed for the swivel main body part and wheel bearing part.
· The indicated setting loads are the loads in which the highest cushioning effects against vibrations can be obtained.
· The setting loads change depending on the different built-in springs, and the range of use is widened.

 
Part Number
K-1940BBE-100BLB
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 6,852.00

CASTER WITH ABSORBER 1 Piece(s) 29 Day(s)

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal / With buffer Mounting height(mm) 143 Properties Static electricity prevention
Allowable Load Range(daN) ~35.00 Stopper (Detail) No Allowable Load(daN) 12
Wheel Material Conductive urethane with bearing Wheel Characteristics Gasoline Resistance (Light Oil included) / Oil Resistance / Antistatic Fitting Material Stainless Steel Plate (SUS304)
Mounting Hole Type Round hole Mounting Hole Pitch Longitudinal direction P1(mm) 82 Mounting Hole Pitch Transverse Direction P2(mm) 40
Plate Length L1(mm) 100 Plate Width W1(mm) 62 Wheel Dia. D(Ø) 100
Wheel Width(mm) 27 Application Commercial Facilities Display / Streamlining of Logistics, Hand Truck / OA equipment, information and communication equipment / Factory facilities Swivel Radius(mm) 82~85
Load Category Used for Light load Product CD 31561

Please check the type/dimensions/specifications of the part K-1940BBE-100BLB in the Stainless Steel, Cushioned Caster without Stopper, K-1940BBE series.