1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:30 19/5/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Stainless Steel Carry Mount K-1090

Stainless Steel Carry Mount K-1090
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,570.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Equipment stability is excellent thanks to the fact that the surface area of the vibration-proof rubber is large.
· Stainless steel construction with superior corrosion resistance (K-1090).

 
Part Number
K-1090-CM-60
K-1090-CM-100
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting height
(mm)
Allowable Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Type Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length L1
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Load Category Product CD

฿ 7,570.00

CASTER WITH ADJUSTER 1 Piece(s) 32 Day(s) 7935.01~80.0058Round holes (two holes)80-605026Used for Light load30975

฿ 12,525.00

CASTER WITH ADJUSTER 1 Piece(s) 29 Day(s) 12080.01~140.0098Round hole72721007530Medium Load30976

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal / With Adjuster Stopper (Detail) No Wheel Material Nylon
Wheel Characteristics No Fitting Material Stainless Steel Plate (SUS304) Plate Width W1(mm) 100
Application Commercial Facilities Display / OA equipment, information and communication equipment / Factory facilities