1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Corner Caster Without Stopper K-220G

Corner Caster Without Stopper K-220G
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 186.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Rubber Wheels]Most commonly used wheels. Low surface hardness and elasticity, making it suitable for situations where cushioning is required. Running easily and stably even on uneven road surfaces. [Nylon Wheels]Many special types and types making up for shortcomings of cast wheels, etc., developed. Excellent heat resistance, chemical resistance, corrosion resistance, and abrasion resistance, lightweight. Thick-walled molding is not recommended.

 
Part Number
K-220G-50-N
K-220G-50-R
K-220G-75-N
K-220G-75-R
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting height
(mm)
Allowable Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Wheel Dia. D
(Ø)
Wheel Width
(mm)
Swivel Radius
(mm)
Mounting Seat A×B or A×B×C
(mm)
Mounting Dimensions X×Y or X×W×Z
(mm)
Product CD

฿ 186.00

CASTERS 1 Piece(s) 29 Day(s) 106635.01~80.0037[Nylon] NylonGasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance502042135×52×50122×46×3830140

฿ 226.00

CASTERS 1 Piece(s) 29 Day(s) 1066~35.0029RubberNo502042135×52×50122×46×3830137

฿ 271.00

CASTERS 1 Piece(s) 29 Day(s) 109035.01~80.0064[Nylon] NylonGasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance752660160×63×58139×55×4230142

฿ 366.00

CASTERS 1 Piece(s) 29 Day(s) 109035.01~80.0049RubberNo752660160×63×58139×55×4230139

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal / Corner Caster Properties Low Floor Heavy Load Stopper (Detail) No
Fitting Material Cold rolled steel plate (SPC) Mounting Hole Type Round hole Application Commercial Facilities Display
Load Category For Heavy Load