(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A gray wheel in which tire marks do not stand out. Soft and smooth operability with excellent impact resilience.
Part Number |
---|
K-612J-50-TP |
K-612J-65-TP |
K-612J-75-TP |
K-612J-100-TP |
K-612J-125-R |
K-612J-150-R |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting height (mm) | Allowable Load Range (daN) | Allowable Load (daN) | Wheel Material | Mounting Hole Type | Mounting Hole Pitch Longitudinal direction P1 (mm) | Mounting Hole Pitch Transverse Direction P2 (mm) | Plate Length L1 (mm) | Plate Width W1 (mm) | Wheel Dia. D (Ø) | Wheel Width (mm) | Swivel Radius (mm) | Product CD |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 119.00 | CASTERS | 1 Piece(s) | Same day | 65 | 35.01~80.00 | 50 | Elastomer | Round hole | 46 | 35 | 59 | 47 | 50 | 20 | 46 | 31700 | ||
฿ 187.00 | CASTERS | 1 Piece(s) | 29 Day(s) | 85 | 35.01~80.00 | 50 | Elastomer | Round hole | 55 | 42 | 70 | 58 | 65 | 25 | 60 | 31701 | ||
฿ 205.00 | CASTERS | 1 Piece(s) | Same day | 93 | 35.01~80.00 | 50 | Elastomer | Round hole | 55 | 42 | 70 | 58 | 75 | 25 | 65 | 31702 | ||
฿ 522.00 | CASTERS | 1 Piece(s) | Same day | 130 | 80.01~140.00 | 100 | Elastomer | Slotted Holes | 68(71) | 68(71) | 90 | 90 | 100 | 32 | 83 | 31703 | ||
฿ 663.00 | CASTERS | 1 Piece(s) | 29 Day(s) | 165 | 140.01~220.00 | 150 | Rubber | Slotted Holes | 75(80) | 75(80) | 102 | 102 | 125 | 32 | 101 | 31704 | ||
฿ 788.00 | CASTERS | 1 Piece(s) | 29 Day(s) | 190 | 140.01~220.00 | 160 | Rubber | Slotted Holes | 75(80) | 75(80) | 102 | 102 | 150 | 32 | 118 | 31705 |
Loading...
Caster Type | Plate Type Universal | Stopper (Detail) | No | Wheel Characteristics | Abrasion Resistance / No |
---|---|---|---|---|---|
Fitting Material | Cold rolled steel plate (SPC) | Application | Commercial Facilities Display / OA equipment, information and communication equipment | Load Category | Used for Light load |
How can we improve?
How can we improve?