1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Carry Mount K-90 (Part Number)

CASTER WITH ADJUSTER

Carry Mount K-90
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,457.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Moving and installation of equipment can be done easily.
[Features]
· Equipment stability is excellent thanks to the fact that the ground surface area of the anti-vibration rubber is large.
[Applications]
· For food machinery, medical equipment, measuring instrument and environmental equipment.

 
Part Number
K-90-CM-200C
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting height
(mm)
Allowable Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Type Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length L1
(mm)
Plate Width W1
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Load Category Product CD

฿ 7,364.00

CASTER WITH ADJUSTER 1 Piece(s) 29 Day(s) 128140.01~220.00196Round hole80801101107564Medium Load30959

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal / With Adjuster Stopper (Detail) No Wheel Material Nylon
Wheel Characteristics No Fitting Material Cold rolled steel plate (SPC) Application Commercial Facilities Display / Streamlining of Logistics, Hand Truck / OA equipment, information and communication equipment / Factory facilities

Please check the type/dimensions/specifications of the part K-90-CM-200C in the Carry Mount K-90 series.

Products with similar specification

Part Number
K-90-CM-100
K-90-CM-60
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMounting height
(mm)
Allowable Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Type Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length L1
(mm)
Plate Width W1
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Load Category Product CD

฿ 3,916.00

1 Piece(s) Same day 12080.01~140.0098Round hole72721001007530Medium Load30667

฿ 2,457.00

1 Piece(s) Same day 8035.01~80.0058Round holes (two holes)80-601005026Used for Light load30666