(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Caster for movement with an integrated leveling mount (C-280) for fixing.
[Features]
· Materials: Main body: cold-rolled-steel plate (SPCC), Wheel: synthetic rubber (R) or nylon (N)
· Surface finish: zinc plating, black chromate treatment (MFZn-C).
· Choose between rubber or nylon wheel to fit load capacity and environment.
· 2 sizes of wheel available, 50 and 63.
[Applications]
· For OA equipment, measuring equipment, etc.
K-600AF-63-R external appearance
K-600AF dimensional drawing
Product Number | Notes | øD | H1 | H2 | H3 | L1 × W1 | P1 × P2 | L2 | W2 | t | ød | Allowable Load N | Product Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
K-600AF-50-R | Synthetic rubber wheel | 50 | 65 | 10 | 10 | 99 × 54 | 85 × 40 | 46 | 20 | 2 | 6.5 | 490 | 300 |
K-600AF-63-R | 63 | 81 | 15 | 15 | 112 × 64 | 96 × 48 | 52 | 21 | 2.3 | 8.5 | 580 | 440 | |
K-600AF-50-N | Nylon wheel | 50 | 65 | 10 | 10 | 99 × 54 | 85 × 40 | 46 | 22 | 2 | 6.5 | 780 | 270 |
K-600AF-63-N | 63 | 81 | 15 | 15 | 112 × 64 | 96 × 48 | 52 | 25 | 2.3 | 8.5 | 1,270 | 380 |
Part Number |
---|
K-600AF-63-N |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting height (mm) | Allowable Load Range (daN) | Allowable Load (daN) | Wheel Material | Mounting Hole Pitch Longitudinal direction P1 (mm) | Mounting Hole Pitch Transverse Direction P2 (mm) | Plate Length L1 (mm) | Plate Width W1 (mm) | Wheel Dia. D (Ø) | Wheel Width (mm) | Product CD |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 630.00 | CASTERS | 1 Piece(s) | Same day | 10 | 81 | 80.01~140.00 | 127 | [Nylon] Nylon | 96 | 48 | 112 | 64 | 63 | 25 | 31011 |
Loading...
Caster Type | Plate Type Fixed / With Adjuster | Stopper (Detail) | No | Wheel Characteristics | No |
---|---|---|---|---|---|
Fitting Material | Cold rolled steel plate (SPC) | Mounting Hole Type | Round hole | Application | Commercial Facilities Display / OA equipment, information and communication equipment |
Load Category | Used for Light load |
Please check the type/dimensions/specifications of the part K-600AF-63-N in the Rigid Caster With Leveling Mount (Without Stopper) K-600AF series.
Part Number |
---|
K-600AF-50-N |
K-600AF-50-R |
K-600AF-63-R |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Mounting height (mm) | Allowable Load Range (daN) | Allowable Load (daN) | Wheel Material | Mounting Hole Pitch Longitudinal direction P1 (mm) | Mounting Hole Pitch Transverse Direction P2 (mm) | Plate Length L1 (mm) | Plate Width W1 (mm) | Wheel Dia. D (Ø) | Wheel Width (mm) | Product CD |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 432.00 | 1 Piece(s) | Same day | 10 | 65 | 35.01~80.00 | 58 | [Nylon] Nylon | 85 | 40 | 99 | 54 | 50 | 22 | 31010 | ||
฿ 476.00 | 1 Piece(s) | 29 Day(s) | - | 65 | 35.01~80.00 | 49 | Synthetic Rubber | 85 | 40 | 99 | 54 | 50 | 20 | 31008 | ||
฿ 643.00 | 1 Piece(s) | 29 Day(s) | - | 81 | 35.01~80.00 | 78 | Synthetic Rubber | 96 | 48 | 112 | 64 | 63 | 21 | 31009 |
How can we improve?
How can we improve?