1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rigid Caster With Leveling Mount (Without Stopper) K-600AF

Rigid Caster With Leveling Mount (Without Stopper) K-600AF
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 432.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Caster for movement with an integrated leveling mount (C-280) for fixing.
[Features]
· Materials: Main body: cold-rolled-steel plate (SPCC), Wheel: synthetic rubber (R) or nylon (N)
· Surface finish: zinc plating, black chromate treatment (MFZn-C).
· Choose between rubber or nylon wheel to fit load capacity and environment.
· 2 sizes of wheel available, 50 and 63.
[Applications]
· For OA equipment, measuring equipment, etc.

Easy To Move And Install Machinery

K-600AF-63-R external appearance

K-600AF-63-R external appearance

K-600AF dimensional drawing

K-600AF dimensional drawing

Product NumberNotesøDH1H2H3L1 × W1P1 × P2L2W2tødAllowable Load NProduct Mass (g)
K-600AF-50-RSynthetic rubber wheel5065101099 × 5485 × 40462026.5490300
K-600AF-63-R63811515112 × 6496 × 4852212.38.5580440
K-600AF-50-NNylon wheel5065101099 × 5485 × 40462226.5780270
K-600AF-63-N63811515112 × 6496 × 4852252.38.51,270380
Part Number
K-600AF-50-N
K-600AF-50-R
K-600AF-63-N
K-600AF-63-R
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting height
(mm)
Allowable Load Range
(daN)
Allowable Load
(daN)
Wheel Material Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length L1
(mm)
Plate Width W1
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Product CD

฿ 432.00

CASTERS 1 Piece(s) Same day 106535.01~80.0058[Nylon] Nylon85409954502231010

฿ 476.00

CASTER WITH ADJUSTER 1 Piece(s) 29 Day(s) -6535.01~80.0049Synthetic Rubber85409954502031008

฿ 630.00

CASTERS 1 Piece(s) Same day 108180.01~140.00127[Nylon] Nylon964811264632531011

฿ 643.00

CASTER WITH ADJUSTER 1 Piece(s) 29 Day(s) -8135.01~80.0078Synthetic Rubber964811264632131009

Loading...

  1. 1
 

Basic Information

Caster Type Plate Type Fixed / With Adjuster Stopper (Detail) No Wheel Characteristics No
Fitting Material Cold rolled steel plate (SPC) Mounting Hole Type Round hole Application Commercial Facilities Display / OA equipment, information and communication equipment
Load Category Used for Light load