1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Folding Handle (A-221 / Zinc Alloy)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Folding Handle (A-221 / Zinc Alloy)
  • Folding Handle (A-221 / Zinc Alloy)
  • Folding Handle (A-221 / Zinc Alloy)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 349.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Retractable handle.
[Features]
· A folding type that minimizes protrusions on the panel surface.
· When opening and closing, the detent effect gives a click feeling.
· Satellite chrome plating that increases rust resistance, 25 μm.
· Materials: Zinc alloy (ZDC).
· Surface finish: Satellite chrome plating (MZCr).
[Applications]
· Drawers, cabinets, etc.

Folding Type Minimizes Protrusions From Panel Surface

Folding Handle A-221: related images

A-221-1 external appearance

Folding Handle A-221: related images

A-221 series external dimensional drawing

Product No.LPProduct Mass (g)
ZDCSUSZDCSUSZDC
A-221-1138141120139110
A-221-2118121100123103
A-221-3981018011096
Part Number
A-221-1
A-221-2
A-221-3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSPitch P
(mm)
Product CD

฿ 388.00

PULLS 1 Piece(s) Same day 1012001377

฿ 368.00

PULLS 1 Piece(s) Same day 1010001378

฿ 349.00

PULLS 1 Piece(s) 25 Day(s) 108001379

Loading...

  1. 1
 

Basic Information

Main Body Material Zinc Alloy (ZDC) Main Body Type Imposition Type Surfaced Type Category U Type
Mounting Method Female Screw U Shape Deformed Type Main Body, Surface Treatment Satin Nickel Chrome Plating
Additional Function Folding type Handle Cross Sectional Shape Others Height(mm) 26.5
Grip(mm) 6