Square-Shaped Handle (A-42-A, Zinc Alloy)

Brand :
TAKIGEN
Caution
Product Description
A general-purpose handle.
[Features]
· Materials: Zinc alloy (ZDC).
· Surface finish: chrome plating (MZCr).
· Available in 8 sizes.
[Applications]
· Drawers, cabinets, etc.
Handle Made From Zinc Alloy

A-42-A-1 external appearance

A-42-A dimensional drawing
| Product No. | L1 | (L2) | W | H1 | H2 | P | M | Working Load N | Product Mass (g) |
|---|---|---|---|---|---|---|---|---|---|
| A-42-A-1 | 300 | 10 | 20 | 50 | 12 | 288 | M8 | 490 | 370 |
| A-42-A-2 | 250 | 18 | 238 | 290 | |||||
| A-42-A-3 | 200 | 188 | 250 | ||||||
| A-42-A-15 | 162 | 150 | 220 | ||||||
| A-42-A-4 | 130 | 8 | 16 | 40 | 10 | 120 | M6 | 392 | 145 |
| A-42-A-5 | 120 | 110 | 130 | ||||||
| A-42-A-6 | 108 | 14 | 30 | 8 | 100 | M5 | 294 | 80 | |
| A-42-A-7 | 76 | 12 | 68 | 55 |