1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

One-Touch Flat Handle A-86

CARRYING HANDLES

One-Touch Flat Handle A-86
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 930.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

When the marked part of the main body is pushed, the handle pops up. A flat spring is mounted to stop the handle at the open or close position.

 
Part Number
A-86
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 930.00

CARRYING HANDLES 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Main Body Material Zinc Alloy (ZDC) Main Body Type Trunk Shape Mounting Method Round hole
Main Body, Surface Treatment Baked Paint Additional Function Folding type / Storage Shape Pitch(mm) 70
Width(mm) 84 Length(mm) 127 Product CD 00974

Please check the type/dimensions/specifications of the part A-86 in the One-Touch Flat Handle A-86 series.