Recessed Handle (AP-179 / Plastic)

Caution
Product Description
An embedded-type handle.
[Features]
· AP-179-1/2: SEMI S8-0701 (SESC6.9) compatible (2001 model).
· Can be mounted by pushing into the panel.
· Materials: ABS resin
· Standard color: Main body / dark brown, decorative panel / black/gray/ivory.
· Applicable plate thickness: 1 to 1.2 mm.
[Applications]
· Used for measuring instrument, control panels.
Can Be Mounted By Pushing Into The Panel

AP-179-1-Black external appearance

AP-179-2-Gray external appearance

AP-179-3-Ivory external appearance

AP-179 series dimensional drawing

Panel hole drilling dimensions
Mounting example

Mounting example

Mounting example
- *Use of adhesive is advised when mounting
| Product No. | L1 | L2 | (L3) | W1 | W2 | (d) | Product Mass (g) |
|---|---|---|---|---|---|---|---|
| AP-179-1-Black | 180 | 168.5 | 27 | 82 | 70 | 21 | 90 |
| AP-179-1-Gray | |||||||
| AP-179-1-Ivory | |||||||
| AP-179-2-Black | 120 | 108.5 | 82 | 70 | 60 | ||
| AP-179-2-Gray | |||||||
| AP-179-2-Ivory | |||||||
| AP-179-3-Black | 80 | 70.5 | 20 | 60 | 49.5 | 21 | 35 |
| AP-179-3-Gray | |||||||
| AP-179-3-Ivory |