(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Inhibits propagation of bacillus coli, staphylococcus aureus, and mold with a combination of antibacterial agents.
Part Number |
---|
AP-44-S-BLACK |
AP-44-S-IVORY |
AP-44-W-BLACK |
AP-44-W-IVORY |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Type | Standard Color | Product CD |
---|---|---|---|---|---|---|---|---|
฿ 1,704.00 | SURFACE PULLS | 1 Piece(s) | 29 Day(s) | One-Sided Mounting | Black | 03308 | ||
฿ 1,704.00 | SURFACE PULLS | 1 Piece(s) | 29 Day(s) | One-Sided Mounting | Ivory | 01926 | ||
฿ 3,794.00 | SURFACE PULLS | 1 Piece(s) | 29 Day(s) | Two-Sided Mounting | Black | 03307 | ||
฿ 3,794.00 | SURFACE PULLS | 1 Piece(s) | 29 Day(s) | Two-Sided Mounting | Ivory | 01927 |
Loading...
Pitch P(mm) | 425 | Main Body Material | Polypropylene (PP) | Main Body Type | Imposition Type |
---|---|---|---|---|---|
Surfaced Type Category | U Type | Mounting Method | Female Screw | U Shape | Straight |
Main Body, Surface Treatment | No | Additional Function | Others | Handle Cross Sectional Shape | Round Shape |
Pitch(mm) | 425 | Height(mm) | 85.5 | Grip(φ) | 32 |
How can we improve?
How can we improve?