1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Plastic Pull AP-324

PULLS

Plastic Pull AP-324
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 101.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

With a soft touch, lightweight, and excellent weather resistance and insulation.

[Features]
· With a soft touch, lightweight, and excellent weather resistance and insulation

 
Part Number
AP-324
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 101.00

PULLS 1 Piece(s) Same day 10

Loading...

  1. 1

Basic Information

Pitch P(mm) 148 Main Body Material Elastomer Main Body Type Special Type
Mounting Method Round hole Main Body, Surface Treatment No Additional Function No
Applied Load(N) 147 Pitch(mm) 148 Height(mm) 10.2
Grip(mm) 24 Product CD 03001

Please check the type/dimensions/specifications of the part AP-324 in the Plastic Pull AP-324 series.