(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Uses brass insert fittings in the screw holes for mounting.
· Thick and easy to grip handle.
· Ideal for doors requiring salt resistance and insulation resistance.
[Applications]
· Communications equipment, distribution boards / power distribution boards / refrigerators.
Part Number |
---|
AP-42-C-1-BLACK |
AP-42-C-1-IVORY |
AP-42-C-2-BLACK |
AP-42-C-2-IVORY |
AP-42-C-3-BLACK |
AP-42-C-3-IVORY |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Pitch P (mm) | Standard Color | Product CD |
---|---|---|---|---|---|---|---|---|---|
฿ 562.00 | PULLS | 1 Piece(s) | Same day | 10 | 288 | Black | 01457 | ||
฿ 562.00 | SURFACE PULLS | 1 Piece(s) | Same day | 10 | 288 | Ivory | 04267 | ||
฿ 542.00 | PULLS | 1 Piece(s) | 25 Day(s) | 10 | 238 | Black | 01458 | ||
฿ 542.00 | SURFACE PULLS | 1 Piece(s) | 29 Day(s) | 10 | 238 | Ivory | 04268 | ||
฿ 523.00 | PULLS | 1 Piece(s) | Same day | 10 | 188 | Black | 01459 | ||
฿ 523.00 | SURFACE PULLS | 1 Piece(s) | Same day | 10 | 188 | Ivory | 04269 |
Loading...
Main Body Material | Polypropylene (PP) | Main Body Type | Imposition Type | Surfaced Type Category | U Type |
---|---|---|---|---|---|
Mounting Method | Female Screw | U Shape | Straight | Main Body, Surface Treatment | No |
Additional Function | No | Handle Cross Sectional Shape | Round Shape | Grip(φ) | 24 |
How can we improve?
How can we improve?