(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Uses styrene resin for a soft feeling.
Part Number |
---|
AP-83-BLACK |
AP-83-GRAY |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Standard Color | Product CD |
---|---|---|---|---|---|---|---|
฿ 426.00 | PULLS | 1 Piece(s) | Same day | Black | 00213 | ||
฿ 426.00 | CARRYING HANDLES | 1 Piece(s) | 29 Day(s) | Gray | 00214 |
Loading...
Pitch P(mm) | 117 | Main Body Material | Polystyrene (PS) | Main Body Type | Imposition Type |
---|---|---|---|---|---|
Surfaced Type Category | U Type | Mounting Method | Male Screw | U Shape | Deformed Type |
Main Body, Surface Treatment | No | Additional Function | Folding type | Handle Cross Sectional Shape | Square shape |
P1(mm) | 117 | Grip(mm) | 20 |
How can we improve?
How can we improve?