1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Pipe Handle Holder (AP-216 / Plastic)

Pipe Handle Holder (AP-216 / Plastic)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 109.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A holder to allow use of pipe as a handle.
[Features]
· Can be mounted freely, since it can be used for both stop and pass actions.
· Made from high-strength engineering plastic.
· Choice of ø19 (19 mm diameter) and ø25 (25 mm diameter) pipe available.
· Materials: Polyamide MXD6 (Reny).
· Standard color: Black.
[Applications]
· Specially equipped vehicles, bus interiors and refrigerators .

Made From High-Strength Engineering Plastic

AP-216-1 external appearance

AP-216-1 external appearance

AP-216 series dimensional drawing

AP-216 series dimensional drawing

AP-216 series dimensional drawing

AP-216 series dimensional drawing

Mounting Method, Application Example

AP-216 series mounting method

AP-216 series mounting method

AP-216 series application example

AP-216 series application example

Product No.W1W2H1H2H3øD(P)Product Mass (g)
AP-216-040606065525 (t = 1.5)5055
AP-216-130505540425 (t = 1.5)3940
AP-216-220404130419 (t = 1.5)3025
Part Number
AP-216-0
AP-216-1
AP-216-2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSPitch P
(mm)
Height H
(mm)
Handle Thickness D
(mm)
Product CD

฿ 140.00

PIPE JOINTS 1 Piece(s) Same day 1050802501686

฿ 128.00

PIPE HOLDERS 1 Piece(s) Same day 1039552501150

฿ 109.00

PIPE HOLDERS 1 Piece(s) 29 Day(s) 1030411900151

Loading...

  1. 1
 

Basic Information

Main Body Material Polyamide Main Body Type Imposition Type Surfaced Type Category U Type
Mounting Method Round hole U Shape Assembly type Main Body, Surface Treatment No
Additional Function No Handle Cross Sectional Shape Round Shape