Handle With Spring (A-87 / Zinc Alloy)

Caution
Product Description
Retractable handle.
[Features]
· Materials: Stainless steel plate (SUS304).
· Surface finish: Brushed finish.
· The product has a flat spring to stop the handle at the open or close position.
[Applications]
· For transport and movement of control equipment, measuring instruments, containers, etc.
Handle Implementing A Flat Spring

A-87-3 external appearance

A-87 dimensional drawing

A-87 panel hole drilling dimensions

A-87 mounting method
| Product No. | L1 | L2 | W1 | W2 | W3 | H1 | (H2) | (H3) | t | P1 | P2 | R | M | Working Load N | Product Mass (g) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| A-87-1 | 126 | 109 | 80 | 63 | 85 | 15 | 25 | 46 | 3 | 114 | 68 | 6.5 | M4 | 392 | 420 |
| A-87-2 | 112 | 95 | 70 | 53 | 75 | 13 | 23 | 39 | 2 | 100 | 58 | 5.5 | M4 | 196 | 250 |
| A-87-3 | 96 | 80 | 60 | 46 | 60 | 12.5 | 21.5 | 31.5 | 2.5 | 84 | 48 | 3 | M4 | 147 | 200 |