1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Handle with Spring A-75-1

Handle with Spring A-75-1
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 697.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Handle protrudes only 5 to 6 mm from the housing surface by spring.

 
Part Number
A-75-1-1
A-75-1-2
A-75-1-3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPitch P
(mm)
H2
(mm)
Grip Width W Grip Thickness H1 Product CD

฿ 852.00

CARRYING HANDLES 1 Piece(s) Same day 766015600202

฿ 813.00

CARRYING HANDLES 1 Piece(s) 29 Day(s) 566012500203

฿ 697.00

CARRYING HANDLES 1 Piece(s) 29 Day(s) 564012500204

Loading...

  1. 1

Basic Information

Main Body Material Free-Cutting Brass Bar Main Body Type Special Forms Mounting Method Male Screw
Main Body, Surface Treatment Chrome Plating Additional Function Storage Shape Applied Load(N) 392