Recessed Handle (A-1191N, Stainless Steel)

Caution
Product Description
A recessed retractable handle.
[Features]
· Compatible with A-1191N-1-A/B: SEMI S8-0915 (SESC6.9).
· A luxurious external appearance with a semi-gloss finish. Smooth to touch.
· Materials: Cold rolled stainless steel copper plate (SUS304).
· Surface finish: Brushed finish.
· Accessories: Nut, spring washer, plain washer.
[Applications]
· Marine equipment / port equipment / kitchen equipment / cabinets / measuring instrument / surface treatment equipment.
Smooth To The Touch

A-1191N-3-B external appearance

A-1191N dimensional drawing

Panel hole drilling dimensions
| Product No. | ød |
|---|---|
| A-1191-1-packing | 11.5 |
| A-1191-2-packing | 10.5 |
| A-1191-3-packing | 10.5 |
| Product No. | Remarks | (L1) | L2 | L3 | (L4) | (W1) | W2 | W3 | H | P1 | P2 | (d) | Product Mass (g) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Hairline | |||||||||||||
| A-1191N-1-A | Bolt type | 138 | 95 | 99 | 22 | 88 | 35 | 64 | 21 | 110 | 65 | 24 | 170 |
| A-1191N-1-B | Nut type | ||||||||||||
| A-1191N-2-A | Bolt type | 109.5 | 70 | 73 | 12 | 64 | 25 | 42 | 14.5 | 88 | 38 | 17 | 100 |
| A-1191N-2-B | Nut type | ||||||||||||
| A-1191N-3-A | Bolt type | 94 | 60 | 63 | 12 | 60 | 25 | 43 | 12 | 76 | 32 | 15 | 80 |
| A-1191N-3-B | Nut type |