1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Stainless Steel Large Handle A-1081

Stainless Steel Large Handle A-1081
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,104.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A versatile decorative handle.
[Features]
· Stainless steel construction with excellent corrosion-resistance.
· Materials: Cast stainless steel (SUS316).
· Surface finish: Mirror surface buffing.
[Applications]
· For large indoor and outdoor doors.

Stainless-Steel Construction With Excellent Corrosion Resistance

A-1081-1 external appearance

A-1081-1 external appearance

A-1081-3 dimensional drawing

A-1081-3 dimensional drawing

A-1081 series dimensional drawing

A-1081 series dimensional drawing

Product No.LPWorking Load NProduct Mass (g)
A-1081-1252210735410
A-1081-2233192355
A-1081-3200161335
Part Number
A-1081-1
A-1081-2
A-1081-3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSPitch P
(mm)
Product CD

฿ 1,278.00

PULLS 1 Piece(s) Same day 1021000715

฿ 1,239.00

SURFACE PULLS 1 Piece(s) 29 Day(s) 1019200716

฿ 1,104.00

PULLS 1 Piece(s) Same day 1016100717

Loading...

  1. 1
 

Basic Information

Main Body Material Stainless Steel Casting (SUS316) Main Body Type Imposition Type Surfaced Type Category U Type
Mounting Method Round hole U Shape Straight Main Body, Surface Treatment Buffing
Additional Function No Handle Cross Sectional Shape Others Grip(mm) 23