(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
An oval stainless steel handle.
[Features]
· Materials: Stainless steel rod (SUS304).
· Surface finish: Mirror surface buffing.
· A luxurious external appearance with a semi-gloss finish. Smooth to touch.
· Stainless steel construction with excellent corrosion-resistance.
[Applications]
· For small to large indoor and outdoor doors.
A-1042-F-1 external appearance
A-1042 dimensional drawing (2-M depth [L^2])
Product No. | L1 | (L2) | H | P | M | Product Mass (g) |
---|---|---|---|---|---|---|
A-1042-F-1 | 298 | 10 | 50 | 288 | M8 | 375 |
A-1042-F-2 | 248 | 238 | 325 | |||
A-1042-F-3 | 198 | 8 | 188 | 270 | ||
A-1042-F-15 | 160 | 150 | 215 | |||
A-1042-F-4 | 130 | 40 | 120 | M5 | 180 | |
A-1042-F-5 | 120 | 6 | 110 | 170 | ||
A-1042-F-6 | 110 | 35 | 100 | 150 | ||
A-1042-F-7 | 78 | 68 | 120 |
Part Number |
---|
A-1042-F-1 |
A-1042-F-2 |
A-1042-F-3 |
A-1042-F-4 |
A-1042-F-4-TMP |
A-1042-F-5 |
A-1042-F-5-TMP |
A-1042-F-6 |
A-1042-F-6-TMP |
A-1042-F-7 |
A-1042-F-15 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Pitch P (mm) | Height H (mm) | Finish | Mass (g) | Product CD |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 871.00 | SURFACE PULLS | 1 Piece(s) | Same day | - | 288 | 50 | Mirror surface buffing | 375 | 00703 | ||
฿ 775.00 | SURFACE PULLS | 1 Piece(s) | 40 Day(s) | - | 238 | 50 | Mirror surface buffing | 325 | 00704 | ||
฿ 736.00 | SURFACE PULLS | 1 Piece(s) | 40 Day(s) | - | 188 | 50 | Mirror surface buffing | 270 | 00705 | ||
฿ 620.00 | PULLS | 1 Piece(s) | Same day | - | 120 | 40 | Mirror surface buffing | 180 | 00707 | ||
฿ 852.00 | ROUND BAR PULLS | 1 Piece(s) | 29 Day(s) | 10 | 130 | 40 | Electrolytic polishing (TMP) | 180 | - | ||
฿ 581.00 | PULLS | 1 Piece(s) | 25 Day(s) | - | 110 | 40 | Mirror surface buffing | 170 | 00708 | ||
฿ 813.00 | ROUND BAR PULLS | 1 Piece(s) | 29 Day(s) | 10 | 120 | 40 | Electrolytic polishing (TMP) | 170 | - | ||
฿ 542.00 | PULLS | 1 Piece(s) | Same day | - | 100 | 35 | Mirror surface buffing | 150 | 00709 | ||
฿ 755.00 | ROUND BAR PULLS | 1 Piece(s) | 29 Day(s) | 10 | 110 | 35 | Electrolytic polishing (TMP) | 150 | - | ||
฿ 504.00 | PULLS | 1 Piece(s) | Same day | - | 68 | 35 | Mirror surface buffing | 120 | 00710 | ||
฿ 717.00 | PULLS | 1 Piece(s) | Same day | - | 150 | 50 | Mirror surface buffing | 215 | 00706 |
Loading...
Main Body Type | Imposition Type | Handle Thickness D(mm) | 16 | Surfaced Type Category | U Type |
---|---|---|---|---|---|
Mounting Method | Female Screw | U Shape | Straight | Additional Function | No |
Handle Cross Sectional Shape | Others | Material | Stainless steel bar (SUS304) |
How can we improve?
How can we improve?