Stainless Steel Folding Handle A-1221

Caution
Product Description
Retractable handle.
[Features]
· Materials: Stainless steel rod (SUS304).
· Surface finish: Mirror surface buffing.
· A folding type that minimizes protrusions on the panel surface.
· When opening and closing, the detent effect gives a click feeling.
· Stainless steel construction with excellent corrosion-resistance.
[Applications]
· Drawers, cabinets, etc.
No Protrusions From The Panel Surface

A-1221 dimensional drawing

A-1221 dimensional drawing
| Product Number | L | P | Product Mass (g) | ||
|---|---|---|---|---|---|
| SUS | SUS | ZDC | SUS | ZDC | |
| A-1221-1 | 138 | 141 | 120 | 139 | 110 |
| A-1221-2 | 118 | 121 | 100 | 123 | 103 |
| A-1221-3 | 98 | 101 | 80 | 110 | 96 |