Handle (A-1080 / Stainless Steel)

Brand :
TAKIGEN
Caution
Product Description
A strong handle.
[Features]
· Sturdy structure.
· Stainless steel construction with excellent corrosion-resistance.
· Materials: A-1080 / cast stainless steel (SUS304).
· Surface finish: A-1080, mirror surface buffing.
[Applications]
· For medium/large indoor and outdoor doors.
Excellent Corrosion Resistance

A-1080-1 external appearance

A-1080 dimensional drawing

A-1080 application example
| Product No. | (L1) | L2 | W1 | W2 | H1 | (H2) | H3 | P | M | Working Load N | Product Mass (g) |
|---|---|---|---|---|---|---|---|---|---|---|---|
| A-1080-1 | 30 | 220 | 22 | 16 | 9 | 30 | 46 | 200 | M6 | 490 | 390 |
| A-1080-2 | 30 | 170 | 22 | 16 | 9 | 30 | 46 | 150 | M6 | 310 | |
| A-1080-3 | 23 | 116 | 18 | 12 | 6 | 20 | 32 | 100 | M4 | 294 | 120 |
| A-1080-4 | 20 | 96 | 18 | 12 | 6 | 20 | 32 | 80 | M4 | 100 |