Cylindrical Rod Handle (A-1075 / Stainless Steel) Short Neck

Caution
Product Description
A general-purpose handle.
[Features]
· Slanted handle is easier to grip.
· A luxurious external appearance with a semi-gloss finish. Smooth to touch.
· Materials: Stainless steel rod (SUS304).
· Surface finish: Mirror surface buffing.
[Applications]
· Measuring instrument, communications equipment.
Slanted Handle Is Easier To Grip

A-1075-4 external appearance

A-1075-4 to 7 dimensional drawing

A-1075-4 to 7 dimensional drawing
| Product No. | L1 | (L2) | (L3) | H | P | øD | M | Working Load N | Product Mass (g) |
|---|---|---|---|---|---|---|---|---|---|
| A-1075-4 | 128 | 10 | 18 | 40 | 120 | 8 | M5 | 490 | 70 |
| A-1075-5 | 108 | 32 | 100 | 54 | |||||
| A-1075-6 | 86 | 7 | 16 | 31.5 | 80 | 6 | M4 | 392 | 28 |
| A-1075-7 | 66 | 30 | 60 | 23 |