1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cylindrical Rod Handle (Female Thread A-1042-C, Stainless Steel)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Cylindrical Rod Handle (Female Thread A-1042-C, Stainless Steel)
  • Cylindrical Rod Handle (Female Thread A-1042-C, Stainless Steel)
  • Cylindrical Rod Handle (Female Thread A-1042-C, Stainless Steel)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 101.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Cylindrical rod handle with a high-quality design.
[Features]
· A luxurious external appearance with a semi-gloss finish. Smooth to touch.
· Stainless steel construction with excellent corrosion-resistance.
· The A-1042-C-6H is a SEMI-standard-compliant product.
· Materials: Stainless steel rod (SUS304).
· Surface finish: Mirror surface buffing (A-1042-C-1 to 7/15).
· Gloss tumble finishing (A-1042-C-8/9).
[Applications]
· For small to large indoor and outdoor doors, guard bars.

Female Screw With Excellent Corrosion Resistance

A-1042-C-1 external appearance

A-1042-C-1 external appearance

A-1042-C-4 external appearance

A-1042-C-4 external appearance

Titanium oxide photocatalyst processing also possible

Titanium oxide photocatalyst processing also possible

A-1042-C dimensional drawing

A-1042-C dimensional drawing

A-1042-C dimensional drawing

A-1042-C dimensional drawing

Product No.L1(L2)HPøDMWorking Load NProduct Mass (g)
SUSTiSUSTiSUSSUSTiSUS
A-1042-C-13001050288 12 M8735 310
A-1042-C-2250238265
A-1042-C-3200188220
A-1042-C-1516215012M8105185
A-1042-C-41308401201010M6M658859105
A-1042-C-51201101055100
A-1042-C-61093010099M5M54413065
*A-1042-C-6H50   85
A-1042-C-775306877M51730
A-1042-C-86672260 6 M4196 18
A-1042-C-9464014
Part Number
A-1042-C-1
A-1042-C-2
A-1042-C-3
A-1042-C-4
A-1042-C-4-TMP
A-1042-C-5
A-1042-C-5-TMP
A-1042-C-6
A-1042-C-6-TMP
A-1042-C-6H
A-1042-C-7
A-1042-C-8
A-1042-C-9
A-1042-C-15
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSPitch P
(mm)
Height H
(mm)
Handle Thickness D
(mm)
Finish Working load
(N)
Mass
(g)
Product CD

฿ 542.00

PULLS 1 Piece(s) Same day 102885012Mirror surface buffing73531000679

฿ 465.00

PULLS 1 Piece(s) Same day 102385012Mirror surface buffing73526500680

฿ 407.00

PULLS 1 Piece(s) Same day 101885012Mirror surface buffing73522000681

฿ 252.00

PULLS 1 Piece(s) Same day 101204010Mirror surface buffing58810500683

฿ 484.00

ROUND BAR PULLS 1 Piece(s) 29 Day(s) -1304010Electrolytic polishing (TMP)588105-

฿ 244.00

PULLS 1 Piece(s) Same day 101104010Mirror surface buffing58810000684

฿ 465.00

ROUND BAR PULLS 1 Piece(s) 29 Day(s) -1204010Electrolytic polishing (TMP)588100-

฿ 186.00

PULLS 1 Piece(s) Same day 10100309Mirror surface buffing4416500685

฿ 388.00

ROUND BAR PULLS 1 Piece(s) 29 Day(s) -109309Electrolytic polishing (TMP)44165-

฿ 225.00

PULLS 1 Piece(s) Same day 10100509Mirror surface buffing4418503336

฿ 136.00

PULLS 1 Piece(s) Same day 1068307Mirror surface buffing4413000686

฿ 101.00

PULLS 1 Piece(s) Same day 1060226Gloss barrel polishing1961801103

฿ 101.00

PULLS 1 Piece(s) Same day 1040226Gloss barrel polishing1961401104

฿ 349.00

PULLS 1 Piece(s) Same day 101505012Mirror surface buffing73518500682

Loading...

  1. 1
 

Basic Information

Main Body Type Imposition Type Surfaced Type Category U Type Mounting Method Female Screw
U Shape Straight Additional Function No Handle Cross Sectional Shape Round Shape
Material Stainless steel bar (SUS304)