(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Cylindrical rod handle with a high-quality design.
[Features]
· A luxurious external appearance with a semi-gloss finish. Smooth to touch.
· Stainless steel construction with excellent corrosion-resistance.
· Materials: Handle / stainless steel rod (SUS304); Washer / stainless steel rod (SUS304).
· Surface finish: Mirror surface buffing (A-1042-B-1-7/15), gloss tumble finishing (A-1042-B-8-10).
· Accessories: decorative washer, spring washer and nut.
[Applications]
· For small to large indoor and outdoor-door type.
A-1042-B-1 external appearance
A-1042-B-4 external appearance
A-1042-B dimensional drawing
A-1042-B dimensional drawing
Product No. Product No. | H1 | H2 | H3 | H4 | P | øD1 | øD2 | M | A-1042-W Size | Working Load N | Product Mass (g) | |||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SUS | SUS | SUS | Ti | SUS | SUS | Ti | SUS | SUS | Ti | SUS | ||||
A-1042-B-1 | 50 | 20 | 1.5 | 4.5 | 288 | - | 12 | 18 | - | M8 | A-1042-W-ø12 (Formerly product number A-1042-W-1) | 735 | - | 365 |
A-1042-B-2 | 1.5 | 4.5 | 238 | 18 | A-1042-W-ø12 (Formerly product number A-1042-W-1) | 320 | ||||||||
A-1042-B-3 | 1.5 | 4.5 | 188 | 18 | A-1042-W-ø12 (Formerly product number A-1042-W-1) | 270 | ||||||||
A-1042-B-15 | 1.5 | 4.5 | 150 | 12 | 18 | M8 | A-1042-W-ø12 (Formerly product number A-1042-W-1) | 122 | 235 | |||||
A-1042-B-4 | 40 | 11 | 1.5 | 3.5 | 120 | 10 | 10 | 15 | M6 | M6 | A-1042-W-ø10 (Formerly product number A-1042-W-2) | 588 | 63 | 125 |
A-1042-B-5 | 1.5 | 3.5 | 110 | 10 | 15 | A-1042-W-ø10 (Formerly product number A-1042-W-2) | 51 | 120 | ||||||
A-1042-B-6 | 30 | 1 | 3 | 100 | 9 | 9 | 13 | M5 | M5 | A-1042-W-ø9 (Formerly product number A-1042-W-3) | 441 | 28 | 80 | |
A-1042-B-7 | 30 | 1 | 3 | 68 | 7 | 7 | 10 | A-1042-W-ø7 (Formerly product number A-1042-W-4) | 16 | 40 | ||||
A-1042-B-8 | 22 | 7 | 1.5 | 2.5 | 60 | - | 6 | 10 | - | M4 | A-1042-W-ø6 (Formerly product number A-1042-W-5) | 196 | - | 20 |
A-1042-B-9 | 1.5 | 2.5 | 40 | 10 | A-1042-W-ø6 (Formerly product number A-1042-W-5) | 15 | ||||||||
A-1042-B-10 | 1 | 2 | 20 | 4 | 6 | M2.6 | A-1042-W-ø4 (Formerly product number A-1042-W-6) | 98 | 6 |
Part Number |
---|
A-1042-B-1 |
A-1042-B-2 |
A-1042-B-3 |
A-1042-B-4 |
A-1042-B-4-TMP |
A-1042-B-5 |
A-1042-B-5-TMP |
A-1042-B-6 |
A-1042-B-6-TMP |
A-1042-B-7 |
A-1042-B-8 |
A-1042-B-9 |
A-1042-B-10 |
A-1042-B-15 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Pitch P (mm) | Height H (mm) | Handle Thickness D (mm) | Finish | Working load (N) | Mass (g) | Product CD |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 659.00 | PULLS | 1 Piece(s) | Same day | 10 | 288 | 50 | 12 | Mirror surface buffing | 735 | 365 | 00671 | ||
฿ 581.00 | PULLS | 1 Piece(s) | Same day | 10 | 238 | 50 | 12 | Mirror surface buffing | 735 | 320 | 00672 | ||
฿ 523.00 | PULLS | 1 Piece(s) | Same day | 10 | 188 | 50 | 12 | Mirror surface buffing | 735 | 270 | 00673 | ||
฿ 299.00 | PULLS | 1 Piece(s) | Same day | 10 | 120 | 40 | 10 | Mirror surface buffing | 588 | 125 | 00675 | ||
฿ 523.00 | ROUND BAR PULLS | 1 Piece(s) | 35 Day(s) | - | 120 | 40 | 10 | Electrolytic polishing (TMP) | 588 | 125 | - | ||
฿ 291.00 | PULLS | 1 Piece(s) | Same day | 10 | 110 | 40 | 10 | Mirror surface buffing | 588 | 120 | 00676 | ||
฿ 504.00 | ROUND BAR PULLS | 1 Piece(s) | 35 Day(s) | - | 110 | 40 | 10 | Electrolytic polishing (TMP) | 588 | 120 | - | ||
฿ 217.00 | PULLS | 1 Piece(s) | Same day | 10 | 100 | 30 | 9 | Mirror surface buffing | 441 | 80 | 00677 | ||
฿ 446.00 | ROUND BAR PULLS | 1 Piece(s) | 35 Day(s) | - | 100 | 30 | 9 | Electrolytic polishing (TMP) | 441 | 80 | - | ||
฿ 159.00 | PULLS | 1 Piece(s) | Same day | 10 | 68 | 30 | 7 | Mirror surface buffing | 441 | 40 | 00678 | ||
฿ 144.00 | PULLS | 1 Piece(s) | Same day | 10 | 60 | 22 | 6 | Gloss barrel polishing | 196 | 20 | 01100 | ||
฿ 140.00 | PULLS | 1 Piece(s) | Same day | 10 | 40 | 22 | 6 | Gloss barrel polishing | 196 | 15 | 01101 | ||
฿ 109.00 | PULLS | 1 Piece(s) | Same day | 10 | 20 | 22 | 4 | Gloss barrel polishing | 98 | 6 | 01102 | ||
฿ 465.00 | PULLS | 1 Piece(s) | Same day | 10 | 150 | 50 | 12 | Mirror surface buffing | 735 | 235 | 00674 |
Loading...
Main Body Type | Imposition Type | Surfaced Type Category | U Type | Mounting Method | Male Screw |
---|---|---|---|---|---|
U Shape | Straight | Additional Function | No | Handle Cross Sectional Shape | Round Shape |
Material | Stainless steel bar (SUS304) | Accessories | Dressing washers, spring washers and nuts |
How can we improve?
How can we improve?