Rotation Handle (A-1010 /Stainless Steel)

Caution
Product Description
Rotary-type handle.
[Features]
· Materials: Stainless steel plate (SUS304).
· Surface finish: Brushed finish.
· Lies flat when not in use, making the product safe even in narrow and busy places.
· Stainless steel construction with excellent corrosion-resistance.
[Applications]
· Measuring instrument, communications equipment.
Handle With Excellent Corrosion Resistance

A-1010-1 external appearance
![Panel hole drilling dimensions (2-ø4.5 [4.5‑mm diameter])](http://th.misumi-ec.com/en/linked/vitem/mech/TAK1/221004901649/img/221004901649_jh_w02.jpg)
Panel hole drilling dimensions (2-ø4.5 [4.5‑mm diameter])
![A-1010 dimensional drawing (2-ø4.5 [4.5‑mm diameter] hole, ø8 [8‑mm diameter] countersink)](http://th.misumi-ec.com/en/linked/vitem/mech/TAK1/221004901649/img/221004901649_jh_w03.jpg)
A-1010 dimensional drawing (2-ø4.5 [4.5‑mm diameter] hole, ø8 [8‑mm diameter] countersink)

A-1010 dimensional drawing
| Product No. | L1 | (L2) | L3 | (H1) | (H2) | (H3) | P | Working Load N | Product Mass (g) |
|---|---|---|---|---|---|---|---|---|---|
| A-1010-1 | 110 | 64 | 74 | 35 | 40 | 26 | 94 | 196 | 60 |
| A-1010-2 | 90 | 52 | 60 | 29 | 34 | 20 | 76 | 50 |