(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Dedicated decorative washer for A-1042-B/C.
[Features]
· Stainless-steel construction with excellent corrosion resistance.
· Materials: stainless-steel rod (SUS304).
· Surface finish: polished.
[Applications]
· For A-1042-B/C.
A-1042-W-ø12 (12‑mm diameter) external appearance
A-1042-W-ø4 (4‑mm diameter) external appearance
A-1042-W dimensional drawing
Product No. | H1 | H2 | øD1 | øD2 | øD3 | Applicable Pulls |
---|---|---|---|---|---|---|
A-1042-W-ø4 (Formerly product number A-1042-W-6) | 1 | 2 | 2.8 | 4.2 | 6 | A-1042-C-10/A-42-C-10 |
A-1042-W-ø6 (Formerly product number A-1042-W-5) | 1.5 | 2.5 | 4.5 | 6.2 | 10 | A-1042-C-8/9 / A-42-C-8/9 |
A-1042-W-ø7 (Formerly product number A-1042-W-4) | 1 | 3 | 5.2 | 7.2 | 10 | A-1042-C-7/A-42-C-7 |
A-1042-W-ø8 (Formerly product number A-1042-W-8) | 8.2 | 12 | ||||
A-1042-W-ø9 (Formerly product number A-1042-W-3) | 9.2 | 13 | A-1042-C-6/A-42-C-6 | |||
A-1042-W-ø10 (Formerly product number A-1042-W-2) | 1.5 | 3.5 | 6.2 | 10.2 | 15 | A-1042-C-4/5 / A-42-C-4/5 |
A-1042-W-ø12 (Formerly product number A-1042-W-1) | 4.5 | 8.2 | 12.2 | 18 | A-1042-C-1/2/3/15 |
Part Number |
---|
A-1042-W-DIA4 |
A-1042-W-DIA6 |
A-1042-W-DIA7 |
A-1042-W-DIA8 |
A-1042-W-DIA9 |
A-1042-W-FAI10 |
A-1042-W-FAI12 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Applicable Round Rod | H2 (mm) | Product CD |
---|---|---|---|---|---|---|---|---|---|---|
฿ 31.00 | ATTACHMENT PULLS | 1 Pack(s) | 2 Pieces Per Package | 29 Day(s) | - | φ4 | 3 | 01671 | ||
฿ 39.00 | ATTACHMENT PULLS | 1 Pack(s) | 2 Pieces Per Package | 25 Day(s) | - | φ6 | 2 | 01670 | ||
฿ 43.00 | ATTACHMENT PULLS | 1 Pack(s) | 2 Pieces Per Package | 29 Day(s) | 10 | φ7 | 2.5 | 01230 | ||
฿ 51.00 | ATTACHMENT PULLS | 1 Pack(s) | 2 Pieces Per Package | 29 Day(s) | 10 | φ8 | 3 | 04004 | ||
฿ 51.00 | ATTACHMENT PULLS | 1 Pack(s) | 2 Pieces Per Package | Same day | - | φ9 | 3 | 01229 | ||
฿ 59.00 | TAKIGEN | 1 Pack(s) | 2 Pieces Per Package | 32 Day(s) | - | φ10 | 3.5 | 01228 | ||
฿ 78.00 | TAKIGEN | 1 Pack(s) | 2 Pieces Per Package | 32 Day(s) | - | φ12 | 4.5 | 01227 |
Loading...
Main Body Material | Stainless Steel Rod (SUS304) | Main Body Type | Special Forms | Mounting Method | Round hole |
---|---|---|---|---|---|
Main Body, Surface Treatment | Buffing |
How can we improve?
How can we improve?