Pipe Handle (A-1524 / Stainless Steel)

Caution
Product Description
A stainless steel pipe handle.
[Features]
· A flange for front mounting and a decorative washer for rear mounting are provided.
· Choice of brushed or mirror finish depending on mounting location.
· Stainless steel construction with excellent corrosion-resistance.
· Materials: Stainless steel plate (SUS304).
· Surface finish: A-1524-A / mirror surface buffing; A-1524-B / brushed finish.
[Applications]
· Ships, salt-resistant equipment, food equipment.
Handle With Excellent Corrosion Resistance

A-1524-1F-25A, A-1524-25-400A external appearance

A-1524-1F-16A, A-1524-16-250A external appearance

A-1524 dimensional drawing

2F washer (rubber) dimensional drawing

1F flange dimensional drawing
| Product No. | H5 | øD3 | M1 | Applicable Pipe | Product Mass (g) |
|---|---|---|---|---|---|
| A-1524-2F-25 | 6 | 40 | M6 | For ø25 | 120 |
| A-1524-2F-16 | 6 | 30 | M5 | For ø16 | 110 |
2F washer (rubber)
| Product No. | H4 | øD2 | M1 | M2 | P.C.D. | Reference Mounting Screws | Applicable Pipe | Product Mass (g) | |
|---|---|---|---|---|---|---|---|---|---|
| Mirror Surface | Hairline | ||||||||
| A-1524-1F-32A | A-1524-1F-32B | 10 | 65 | M8 | M5 | 50 | M8 × 20 | For ø32 | 120 |
| A-1524-1F-25A | A-1524-1F-25B | 8.2 | 54 | M6 | M4 | 40 | M6 × 20 | For ø25 | 120 |
| A-1524-1F-16A | A-1524-1F-16B | 6.2 | 44 | M5 | M4 | 30 | M5 × 10 | For ø16 | 110 |
1F flange (for surface mount)
| Product No. | H1 | (H2) | H3 | P | øD1 | M1 | Product Mass (g) | |
|---|---|---|---|---|---|---|---|---|
| Mirror Surface | Hairline | |||||||
| A-1524-32-600A | A-1524-32-600B | 78 | 85 | 11 | 600 | 32 | M8 | 1,000 |
| A-1524-32-400A | A-1524-32-400B | 78 | 85 | 11 | 400 | 32 | M8 | 800 |
| A-1524-2 5-600A | A-1524-25-600B | 68 | 74 | 11 | 600 | 25 | M6 | 790 |
| A-1524-25-500A | A-1524-25-500B | 68 | 74 | 11 | 500 | 25 | M6 | 700 |
| A-1524-25-400A | A-1524-25-400B | 68 | 74 | 11 | 400 | 25 | M6 | 590 |
| A-1524-25-300A | A-1524-25-300B | 68 | 74 | 11 | 300 | 25 | M6 | 460 |
| A-1524-16-250A | A-1524-16-250B | 45 | 49 | 5 | 250 | 16 | M5 | 200 |
| A-1524-16-200A | A-1524-16-200B | 45 | 49 | 5 | 200 | 16 | M5 | 175 |
| A-1524-16-150A | A-1524-16-150B | 45 | 49 | 5 | 150 | 16 | M5 | 140 |
Handle
Mounting Method

Rubber, stainless-steel flat washer 2F washer

1F flange