1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Stainless Steel Pipe Holder A-1395-4

Stainless Steel Pipe Holder A-1395-4
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 736.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]·Made of stainless steel and with excellent corrosion resistance.

 
Part Number
A-1395-4-L
A-1395-4-R
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSProduct CD

฿ 736.00

PIPE HOLDERS 1 Piece(s) 29 Day(s) 1002099

฿ 736.00

PIPE HOLDERS 1 Piece(s) 29 Day(s) 1002100

Loading...

  1. 1

Basic Information

Main Body Material Stainless Steel Casting (SUS304) Main Body Type Imposition Type Surfaced Type Category U Type
Mounting Method Round hole U Shape Assembly type Main Body, Surface Treatment Buffing
Additional Function No Handle Cross Sectional Shape Round Shape Pipe diameter(φ) 22