1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Handle With Stopper (A-1082 / Stainless Steel)

Handle With Stopper (A-1082 / Stainless Steel)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,200.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Handle stops at about 90° from the collapsed state.
[Applications]
· Container (medium type).

 
Part Number
A-1082-1
A-1082-2
A-1082-3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSPitch P
(mm)
Height H
(mm)
W
(mm)
Product CD

฿ 1,433.00

PULLS 1 Piece(s) Same day 10132561400956

฿ 1,317.00

CARRYING HANDLES 1 Piece(s) Same day 10109511400957

฿ 1,200.00

PULLS 1 Piece(s) 29 Day(s) 10100481300958

Loading...

  1. 1

Basic Information

Main Body Material Stainless Steel Casting (SUS304) Main Body Type Imposition Type Surfaced Type Category U Type
Mounting Method Round hole U Shape Deformed Type Main Body, Surface Treatment Buffing
Additional Function Folding type Handle Cross Sectional Shape Square shape