1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Large Oven Handle A-215

Large Oven Handle A-215
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,336.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Elegant handles that match refrigerators and refrigerators.
· Installation can be done from both front and back sides.
·Set the cap after installing.

 
Part Number
A-215-A
A-215-B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSHeight H
(mm)
Product CD

฿ 1,336.00

SURFACE PULLS 1 Piece(s) 40 Day(s) 106500998

฿ 1,336.00

SURFACE PULLS 1 Piece(s) 29 Day(s) -5000999

Loading...

  1. 1

Basic Information

Main Body Material ABS Resin Main Body Type Imposition Type Surfaced Type Category U Type
Mounting Method Round hole U Shape Straight Main Body, Surface Treatment Brushed Finish
Additional Function No Handle Cross Sectional Shape Others Pitch(mm) 326
Grip(mm) 25