1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Showcase Handle A-41-R

PULLS

Showcase Handle A-41-R
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 736.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Installation can be done from both front and back sides.

 
Part Number
A-41-R-30
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 736.00

PULLS 1 Piece(s) 32 Day(s) 10

Loading...

  1. 1

Basic Information

Pitch P(mm) 270 Main Body Material Zinc Alloy (ZDC) Height H(mm) 37
Main Body Type Imposition Type Surfaced Type Category U Type Mounting Method Round hole
U Shape Straight Main Body, Surface Treatment Chrome Plating Additional Function No
Handle Cross Sectional Shape Others Grip(mm) 28 Product CD 01987

Please check the type/dimensions/specifications of the part A-41-R-30 in the Showcase Handle A-41-R series.