1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Arch Handle A-218

Arch Handle A-218
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 813.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Soft touch obtained by using urethane baking.

 
Part Number
A-218-1
A-218-2
A-218-3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPitch P
(mm)
Height H
(mm)
W
(mm)
Product CD

฿ 1,026.00

PULLS 1 Piece(s) 35 Day(s) 27053.532001232

฿ 949.00

SURFACE PULLS 1 Piece(s) 45 Day(s) 22053.427001233

฿ 813.00

PULLS 1 Piece(s) Same day 17041.422001234

Loading...

  1. 1

Basic Information

Main Body Material Zinc Alloy (ZDC) Main Body Type Imposition Type Surfaced Type Category Arch Model
Mounting Method Round hole Main Body, Surface Treatment Baked Paint Additional Function No
Grip(mm) 22