(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
An all-purpose hinge that can be used with various types of housings.
[Features]
· Materials: Cold rolled steel plate (SPCC).
· Surface finish: Base material.
· Can be used for a variety of housings by mounting an angle.
· Choice of 2 sizes depending on the application.
[Applications]
· Distribution boards / power distribution boards, measuring equipment, communications equipment.
B-551-1 external appearance
B-551 dimensional drawing
B-551 application example
Product No. | L1 | L2 | L3 | t | P | N | Product Mass (g) | ||
---|---|---|---|---|---|---|---|---|---|
SPCC | Stainless Steel | Iron | SUS | SPCC | |||||
B-551-1 | 106 | 99.6 | 85.5 | 3 | 3.2 | 40 | 3 | 90 | 105 |
B-551-2 | 54.5 | 49.9 | 34.5 | 2 | 2.3 | 30 | 2 | 40 | 50 |
Part Number |
---|
B-551-1 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Length L (mm) | Product Code |
---|---|---|---|---|---|---|---|---|
฿ 92.00 | CONCEALED HINGES | 1 Piece(s) | Same day | 10 | 106 | 10505 |
Loading...
Width W(mm) | 17 | Material | Cold rolled steel plate (SPCC) | Main Body Type | Back hinge / hidden hinge |
---|---|---|---|---|---|
Surface Finish | Fabric | Plate Thickness t(mm) | 2.3 | Shaft Diameter φD(mm) | 3 |
Mounting Hole | One Side Through Hole |
Please check the type/dimensions/specifications of the part B-551-1 in the Welded Multipurpose Hinge (B-551, Steel) series.
Part Number |
---|
B-551-2 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Length L (mm) | Product Code |
---|---|---|---|---|---|---|---|
฿ 70.00 | 1 Piece(s) | Same day | 10 | 54.5 | 10506 |
How can we improve?
How can we improve?