(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A hinge that can be freely machined.
[Features]
· Stainless steel construction with excellent corrosion-resistance.
· It can be used by bending depending on the application.
· Materials: Cold rolled steel plate (SPCC).
· Surface finish: Base material.
[Applications]
· Ships, vehicles, kitchen equipment, outdoor equipment.
B-508-A series dimensional drawing
Application example
Product No. | Reference Values | ||
---|---|---|---|
Door Height × Door Width | Door Mass (kg) | ||
SPCC | SUS | SPCC | |
B-508-A-1 (BA-91-2) | 400 × 200 | 43 | 23 |
B-508-A-2 (BA-91-3) | 400 × 200 | 43 | 23 |
B-508-A-3 (BA-90-3) | 500 × 250 | 21 | 12 |
B-508-A-4 (BA-90-4) | 300 × 150 | 19 | 11 |
B-508-A-5 (BA-90-5) | 300 × 150 | 13 | 7.6 |
Product No. | L1 | L2 | W1 | W2 | W3 | t | øD1 | (øD2) | d (Product No.) | N | Product Mass (g) | ||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SPCC | SUS | SPCC | SUS | SPCC | SUS | SPCC | SUS | SPCC | |||||||
B-508-A-1 (BA-91-2) | 65 | 70 | 70 | 181 | 22 | 159 | 3 | 3.2 | 6 | 12.5 | 12.5 | 5 (B-1024-5) | 5 | 320 | 325 |
B-508-A-2 (BA-91-3) | 65 | 70 | 70 | 126 | 22 | 104 | 3 | 3.2 | 6 | 12.5 | 12.5 | 5 (B-1024-5) | 5 | 240 | 235 |
B-508-A-3 (BA-90-3) | 50 | 55 | 55 | 104 | 22 | 82 | 2 | 2.3 | 4 | 8.5 | 9 | 3 (B-1024-3) | 3 | 100 | 110 |
B-508-A-4 (BA-90-4) | 38 | 43 | 43 | 98 | 18 | 80 | 2 | 2.3 | 4 | 8.5 | 9 | 3 (B-1024-3) | 3 | 75 | 80 |
B-508-A-5 (BA-90-5) | 30 | 35 | 35 | 90 | 18 | 72 | 2 | 2.3 | 4 | 8.5 | 9 | 3 (B-1024-3) | 3 | 55 | 60 |
Part Number |
---|
B-508-A-1 |
B-508-A-2 |
B-508-A-3 |
B-508-A-4 |
B-508-A-5 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Length L (mm) | Width W (mm) | Plate Thickness t (mm) | Shaft Diameter φD (mm) | Product Code |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 148.00 | SLIP-JOINT HINGES | 1 Piece(s) | Same day | 10 | 65 | 181 | 3.2 | 6 | 10474 | ||
฿ 128.00 | SLIP-JOINT HINGES | 1 Piece(s) | Same day | 10 | 65 | 126 | 3.2 | 6 | 10475 | ||
฿ 59.00 | SLIP-JOINT HINGES | 1 Piece(s) | Same day | 10 | 50 | 104 | 2.3 | 4 | 10476 | ||
฿ 55.00 | SLIP-JOINT HINGES | 1 Piece(s) | Same day | 10 | 38 | 98 | 2.3 | 4 | 10477 | ||
฿ 59.00 | SLIP-JOINT HINGES | 1 Piece(s) | Same day | 10 | 30 | 90 | 2.3 | 4 | 10478 |
Loading...
Flat Hinge Type | Rectangle shaped | Material | Cold rolled steel plate (SPCC) | Main Body Type | Flat Hinges |
---|---|---|---|---|---|
Surface Finish | Fabric | Mounting Hole | No |
How can we improve?
How can we improve?